(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intermediate Shelf for HiTainer

Intermediate Shelf for HiTainer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,266.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-1
THT-1M
THT-2M
THT-4M
THT-5M
THT-14M
THT-16M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width
(mm)
Depth
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 4,048.39

CAGE CARRIAGES(STEEL) 1 Piece(s) 20 Day(s) Steel 720 560 THT-1(A・C)・12(A・C) - 7000 -

฿ 3,266.91

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 720 560 THT-1(A・C)・THT-12(A・C) 462-3878 6800 1 pc.

฿ 3,311.22

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 770 560 THT-2(A・C) 462-3908 7200 1 pc.

฿ 3,432.39

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 870 760 THT-4(A・C) 462-3916 9500 1 pc.

฿ 3,631.75

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 1020 760 THT-5(A・C)・THT-13(A・C)、THT-XJ5(A・C)、THT-XJ13(A・C) 462-3941 10800 1 pc.

฿ 4,763.81

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 1020 1060 THT-14(A・C) 462-3819 13800 1 pc.

฿ 3,432.98

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 770 610 THT-XJ16(A・C)・THT-XJ6(A・C) 462-3827 7500 1 pc.

Basic Specifications

Product Description

[Features]
· Lightweight and easy to handle as it is a mesh structure.
· Upper space of HiTainer can be effectively used.

Part Number
THT-1
THT-1M
THT-2M
THT-4M
THT-5M
THT-14M
THT-16M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Width
(mm)
Depth
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 4,048.39

CAGE CARRIAGES(STEEL) 1 Piece(s) 20 Day(s) Steel 720 560 THT-1(A・C)・12(A・C) - 7000 -

฿ 3,266.91

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 720 560 THT-1(A・C)・THT-12(A・C) 462-3878 6800 1 pc.

฿ 3,311.22

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 770 560 THT-2(A・C) 462-3908 7200 1 pc.

฿ 3,432.39

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 870 760 THT-4(A・C) 462-3916 9500 1 pc.

฿ 3,631.75

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 1020 760 THT-5(A・C)・THT-13(A・C)、THT-XJ5(A・C)、THT-XJ13(A・C) 462-3941 10800 1 pc.

฿ 4,763.81

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 1020 1060 THT-14(A・C) 462-3819 13800 1 pc.

฿ 3,432.98

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Iron and Mesh Type 770 610 THT-XJ16(A・C)・THT-XJ6(A・C) 462-3827 7500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1