(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiTainer Storage Dolly Forward Specification (THT-1A)

HiTainer Storage Dolly Forward Specification (THT-1A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-1A SALE
THT-2A SALE
THT-4A SALE
THT-5A SALE
THT-12A SALE
THT-13A SALE
THT-14A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Internal Capacity

฿ 17,919.00

฿ 16,485.48

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 800×261 462-3835 52000 540× 740×1440 1 unit

฿ 18,583.00

฿ 17,096.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 850×261 462-3886 54000 540× 790×1440 1 unit

฿ 21,557.00

฿ 18,250.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800× 950×261 512-5782 59000 740× 890×1440 1 unit

฿ 21,306.00

฿ 19,601.52

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800×1100×261 512-5791 63000 740×1040×1440 1 unit

฿ 18,150.00

฿ 16,696.19

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 600× 800×261 462-3797 46000 540× 740×1190 1 unit

฿ 19,799.00

฿ 18,215.08

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 800×1100×261 512-5804 58000 740×1040×1190 1 unit

฿ 24,808.00

฿ 22,823.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 1100×1100×261 285-2489 71000 1030×1045×1440 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Floor plate steel linear motion specification
  • Caster Diameter(mm)
    150
  • Specifications
    Swivel Casters with Stopper and Fixed Casters, 2 pcs each
  • Main Body Material
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Powder coating, which provides excellent rust prevention and dirt resistance.
· Can be folded and stored away.
· Greatly reduces the labor with transshipment of products.
[Applications]
· Ideal for transport of products and packages in stores, plants, distribution centers, warehouses and offices.

Part Number
THT-1A SALE
THT-2A SALE
THT-4A SALE
THT-5A SALE
THT-12A SALE
THT-13A SALE
THT-14A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Internal Capacity

฿ 17,919.00

฿ 16,485.48

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 800×261 462-3835 52000 540× 740×1440 1 unit

฿ 18,583.00

฿ 17,096.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 850×261 462-3886 54000 540× 790×1440 1 unit

฿ 21,557.00

฿ 18,250.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800× 950×261 512-5782 59000 740× 890×1440 1 unit

฿ 21,306.00

฿ 19,601.52

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800×1100×261 512-5791 63000 740×1040×1440 1 unit

฿ 18,150.00

฿ 16,696.19

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 600× 800×261 462-3797 46000 540× 740×1190 1 unit

฿ 19,799.00

฿ 18,215.08

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 800×1100×261 512-5804 58000 740×1040×1190 1 unit

฿ 24,808.00

฿ 22,823.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 1100×1100×261 285-2489 71000 1030×1045×1440 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1