(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Belt for HiTainer

Rubber Belt for HiTainer

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 247.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-GB SALE
THT-GB800KF SALE
THT-GB800RF SALE
THT-GBRF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)
Terminal specifications Internal Capacity

฿ 256.00

฿ 179.12

CAGE CARRIAGES(STEEL) 1 Piece(s) Same day 1100 512-7921 190 Single hook 1 pc.

฿ 247.00

฿ 173.12

CAGE CARRIAGES(STEEL) 1 Piece(s) Same day 800 328-6720 140 Single hook 1 pc.

฿ 391.09

฿ 234.69

CAGECARRIAGES(STEEL) 1 Piece(s) Same day 800 328-6738 170 Double hook 1 pc.

฿ 336.00

฿ 235.13

CAGE CARRIAGES(STEEL) 1 Piece(s) Same day 1100 328-6711 220 Double hook 1 pc.

Basic Specifications

  • Product Type
    Roll box pallet
  • Main body: option
    Option
  • Width(mm)
    30
  • Thickness(mm)
    Approx. 3
  • Product material
    Reusable Tire Tube, Hook Portion: Steel
  • Internal Capacity
    1 pc.

Product Description

Rubber belt that can be easily attached and does not damage products.
[Features]
· Can be easily installed on general trolleys without using tools.
· Unlike metal, it does not damage products.
· Buckles to adjust belt length are attached to both ends.
· Easy installation.
[Applications]
· Prevents load collapse without damaging load items transported on a steel basket cart.

Part Number
THT-GB SALE
THT-GB800KF SALE
THT-GB800RF SALE
THT-GBRF SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)
Terminal specifications Internal Capacity

฿ 256.00

฿ 179.12

CAGE CARRIAGES(STEEL) 1 Piece(s) Same day 1100 512-7921 190 Single hook 1 pc.

฿ 247.00

฿ 173.12

CAGE CARRIAGES(STEEL) 1 Piece(s) Same day 800 328-6720 140 Single hook 1 pc.

฿ 391.09

฿ 234.69

CAGECARRIAGES(STEEL) 1 Piece(s) Same day 800 328-6738 170 Double hook 1 pc.

฿ 336.00

฿ 235.13

CAGE CARRIAGES(STEEL) 1 Piece(s) Same day 1100 328-6711 220 Double hook 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy installation is possible.
●Unlike metal, it does not damage the commodity.

Specification

●Thickness(mm):Approx. 3
●SPQ(piece):50

Materials

●Reuse Tire Tube
●Metal Fitting: Steel