(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiTainer Lightweight Type A (Forward Specification)/Lightweight Type C (Swivel Specification) (THT-1LC)

HiTainer Lightweight Type A (Forward Specification)/Lightweight Type C (Swivel Specification) (THT-1LC)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-1LA SALE
THT-1LC SALE
THT-5LA SALE
THT-5LC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Specifications Internal Capacity

฿ 17,463.00

฿ 16,064.21

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 600× 800×240 462-3851 40000 540× 740×1460 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 1 unit

฿ 17,674.00

฿ 16,260.08

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 600× 800×240 462-3860 40000 540× 740×1460 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 1 unit

฿ 18,715.00

฿ 17,217.80

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 800×1100×240 462-3924 54000 740×1040×1460 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 1 unit

฿ 18,715.00

฿ 17,217.80

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 800×1100×240 462-3932 54000 740×1040×1460 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    250
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    1698
  • Caster Diameter(mm)
    125
  • Main Body Material
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Floor plate
    Steel
  • Internal Capacity
    1 unit

Product Description

Lightweight and easily movable basket cart.
[Features]
· Powder coating, which provides excellent rust prevention and dirt resistance; it can be folded for storage.
· Greatly reduces the labor with transshipment of products.
· The main body, base plate, and caster fittings are made of stainless steel. The wheels are made of rubber.
· Made in China.
[Applications]
· Can be used for transport of products and items in stores, plants, distribution centers, warehouses, and offices.

Part Number
THT-1LA SALE
THT-1LC SALE
THT-5LA SALE
THT-5LC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Specifications Internal Capacity

฿ 17,463.00

฿ 16,064.21

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 600× 800×240 462-3851 40000 540× 740×1460 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 1 unit

฿ 17,674.00

฿ 16,260.08

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 600× 800×240 462-3860 40000 540× 740×1460 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 1 unit

฿ 18,715.00

฿ 17,217.80

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 800×1100×240 462-3924 54000 740×1040×1460 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 1 unit

฿ 18,715.00

฿ 17,217.80

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 800×1100×240 462-3932 54000 740×1040×1460 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1