(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Custom-Made Aluminum Dolly with Nylon Casters (RQ-1B)

Custom-Made Aluminum Dolly with Nylon Casters (RQ-1B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RQ-1B
RQ-2B
RQ-3B
RQ-4B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,560.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Standard 450~550×300~400 466-4914 2800 1 unit

฿ 4,845.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Standard 550~650×400~500 466-4922 3000 1 unit

฿ 4,989.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Standard 650~750×500~600 466-4931 3300 1 unit

฿ 6,083.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) With Reinforcement 650~750×500~600 466-4949 3600 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    137
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Resin
  • Connector bar material
    Aluminum
  • Internal Capacity
    1 unit

Product Description

[Features]
· Can be manufactured according to the container currently in use. Inform us about the outer dimensions of the container in use or the loading surface dimension of the hand truck.
· Will manufacture within the manufacturable range of inner frame dimensions.

Part Number
RQ-1B
RQ-2B
RQ-3B
RQ-4B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,560.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Standard 450~550×300~400 466-4914 2800 1 unit

฿ 4,845.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Standard 550~650×400~500 466-4922 3000 1 unit

฿ 4,989.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) Standard 650~750×500~600 466-4931 3300 1 unit

฿ 6,083.00

DOLLIES CONTAINERS 1 Piece(s) 40 Day(s) With Reinforcement 650~750×500~600 466-4949 3600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1