- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Foldable Container Trolley Nylon Caster Specification
Specifications of ND-CR
-
- Product Type
- Dolly cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Height(mm)
- 133
-
- Caster Diameter(mm)
- 75
-
- Inner frame dimensions length × width(mm)
- 534×371
-
- Trusco Code
- 509-4704
-
- Mass(g)
- 4500
-
- Specifications
- Assembly type, Swivel Caster, Swivel Casters with Stopper 2 pcs each
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Nylon
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 3,398.00
|
DOLLIES CONTAINERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Dolly cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Height(mm)
- 133
-
- Caster Diameter(mm)
- 75
-
- Inner frame dimensions length × width(mm)
- 534×371
-
- Trusco Code
- 509-4704
-
- Mass(g)
- 4500
-
- Specifications
- Assembly type, Swivel Caster, Swivel Casters with Stopper 2 pcs each
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Nylon
-
- Internal Capacity
- 1 unit
Product Description
Dolly cart that can be used to carry folding containers.
[Features]
· Capable of loading 50-liter and 20-liter types.
· Can be stacked to 5 tiers if it is the optional container 50 L (CR-S50).
· Can be stacked to 5 tiers using 10 pieces if it is the optional container 20 L (TR-S20).
· A foldable container hand truck that can be neatly stored.
[Applications]
· For factory, workroom, warehouse use as it can be used for container transport and as a mobile rack.
Specifications of ND-CR
-
- Product Type
- Dolly cart
-
- Uniform Load(kg)
- 200
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Height(mm)
- 133
-
- Caster Diameter(mm)
- 75
-
- Inner frame dimensions length × width(mm)
- 534×371
-
- Trusco Code
- 509-4704
-
- Mass(g)
- 4500
-
- Specifications
- Assembly type, Swivel Caster, Swivel Casters with Stopper 2 pcs each
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- Nylon
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 3,398.00
|
DOLLIES CONTAINERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?