(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
B-1BG |
B-1BGS |
B-2BG |
B-2BGS |
B-3BG |
B-3BGS |
B-4BG |
B-4BGS |
B-5BG |
B-5BGS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Inner frame dimensions length × width (mm) |
Trusco Code | Mass (g) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,185.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 520×370 | 510-4947 | 5700 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,502.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | With freely stopper | 520×370 | 300-1369 | 5800 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,243.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 500×400 | 510-4955 | 5700 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,570.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 19 Day(s) | With freely stopper | 500×400 | 300-1377 | 5800 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,319.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 550×390 | 510-4963 | 5900 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,629.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 12 Day(s) | With freely stopper | 550×390 | 300-1385 | 6000 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,385.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 40 Day(s) | Free Swivel | 580×400 | 510-4971 | 6000 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,686.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | With freely stopper | 580×400 | 300-1393 | 6100 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,444.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 620×430 | 510-4980 | 6300 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,753.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 12 Day(s) | With freely stopper | 620×430 | 300-1407 | 6400 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit |
Robust dolly cart with a welded structure.
[Features]
· The casters of the standard specification are all swivelable and can be replaced with fixed casters.
· Can be stacked on top of another.
· The main body and caster fittings are made of stainless steel. The wheels are made of rubber.
· Made in Japan.
[Applications]
· Ideal for transport work at factories and warehouses, etc.
Part Number |
---|
B-1BG |
B-1BGS |
B-2BG |
B-2BGS |
B-3BG |
B-3BGS |
B-4BG |
B-4BGS |
B-5BG |
B-5BGS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Inner frame dimensions length × width (mm) |
Trusco Code | Mass (g) |
Specifications | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,185.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 520×370 | 510-4947 | 5700 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,502.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | With freely stopper | 520×370 | 300-1369 | 5800 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,243.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 500×400 | 510-4955 | 5700 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,570.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 19 Day(s) | With freely stopper | 500×400 | 300-1377 | 5800 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,319.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 550×390 | 510-4963 | 5900 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,629.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 12 Day(s) | With freely stopper | 550×390 | 300-1385 | 6000 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,385.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 40 Day(s) | Free Swivel | 580×400 | 510-4971 | 6000 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,686.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | With freely stopper | 580×400 | 300-1393 | 6100 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit | ||
฿ 3,444.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 10 Day(s) | Free Swivel | 620×430 | 510-4980 | 6300 | Finished Product - Swivel Caster x 4 pcs | 1 unit | ||
฿ 3,753.00 |
DOLLIES CONTAINERS | 1 Piece(s) | 12 Day(s) | With freely stopper | 620×430 | 300-1407 | 6400 | Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?