(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Cart Nylon Caster Specifications (B-3B)

Box Cart Nylon Caster Specifications (B-3B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-1B
B-1BS
B-2B
B-2BS
B-3B
B-3BS
B-4B
B-4BS
B-5B
B-5BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 3,106.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) Free Swivel 520×370 509-2302 5300 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,424.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) With freely stopper 520×370 300-1318 5400 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,167.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) Free Swivel 500×400 509-2311 5300 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,490.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) With freely stopper 500×400 300-1326 5400 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,237.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) Free Swivel 550×390 509-2329 5500 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,554.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) With freely stopper 550×390 300-1334 5600 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,296.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) Free Swivel 580×400 509-2337 5600 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,609.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) With freely stopper 580×400 300-1342 5700 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,351.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) Free Swivel 620×430 509-2345 5900 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,676.00

DOLLIES CONTAINERS 1 Piece(s) 10 Day(s) With freely stopper 620×430 300-1351 6000 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    146
  • Caster Diameter(mm)
    75
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Internal Capacity
    1 unit

Product Description

[Features]
· Welded structure and sturdy.
· The casters of the standard specification are all swivelable but can be replaced with fixed casters.
· Can be stacked on top of another.

Part Number
B-1B
B-1BS
B-2B
B-2BS
B-3B
B-3BS
B-4B
B-4BS
B-5B
B-5BS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 3,106.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) Free Swivel 520×370 509-2302 5300 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,424.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) With freely stopper 520×370 300-1318 5400 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,167.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) Free Swivel 500×400 509-2311 5300 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,490.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) With freely stopper 500×400 300-1326 5400 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,237.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) Free Swivel 550×390 509-2329 5500 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,554.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) With freely stopper 550×390 300-1334 5600 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,296.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) Free Swivel 580×400 509-2337 5600 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,609.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) With freely stopper 580×400 300-1342 5700 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

฿ 3,351.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) Free Swivel 620×430 509-2345 5900 Finished Product - Swivel Caster x 4 pcs 1 unit

฿ 3,676.00

DOLLIES CONTAINERS 1 Piece(s) 10 Day(s) With freely stopper 620×430 300-1351 6000 Finished Product - Caster With Swivel Stopper, Swivel Caster x 2 pcs Each 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1