(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Resin Flat Dolly, Route Van, All Swivel Caster Type (MPE-600J)

Anti-Static Resin Flat Dolly, Route Van, All Swivel Caster Type (MPE-600J)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPE-500J
MPE-600J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,332.00

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) 500 370 274-3639 2950 1 unit

฿ 3,503.00

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 12 Day(s) 600 400 274-3655 3400 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Height(mm)
    112
  • Handle Height(mm)
    -
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    -
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs Each, With Non-Slip Rubber x 4 pcs (Elastomer Resin)
  • Load Platform
    PP resin containing long-acting antistatic agent
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Internal Capacity
    1 unit

Product Description

[Features]
· Semi-permanent antistatic resin is used. (Surface resistance: 10^11 Ω to 10^12 Ω)

Part Number
MPE-500J
MPE-600J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,332.00

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) 500 370 274-3639 2950 1 unit

฿ 3,503.00

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 12 Day(s) 600 400 274-3655 3400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Semi-durability sustained anti-static resin is used.(surface resistivity: 1011Ω to 1012Ω)

Specification

●Equal Load(kg):100
●Caster Diameter(mm):75
●SPQ(piece):6
●Finished Goods 
●Flexible Caster x 4
●With anti-slip rubber x 4(elastomer resin)

Materials

●Loading Platform: Anti-static Property PP Resin 
●Caster Brackets: Steel
●Wheel: Nylon