(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Resin Dolly, Multi Carry Dendosei-Renketsu-Kun

Electro-Conductive Resin Dolly, Multi Carry Dendosei-Renketsu-Kun

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MP-6839EG-100

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Handle Height(mm)
    -
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Trusco Code
    273-6276
  • Mass(g)
    4800
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Conductive PP Resin
  • Caster Bracket Material
    Steel
  • Wheel Material
    Electrically Conductive Rubber
  • Internal Capacity
    1 unit
Part Number
MP-6839EG-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,757.00

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Handle Height(mm)
    -
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Trusco Code
    273-6276
  • Mass(g)
    4800
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Conductive PP Resin
  • Caster Bracket Material
    Steel
  • Wheel Material
    Electrically Conductive Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Static electricity can be easily discharged to the ground due to the conductive resin platform and conductive rubber casters (electrical resistance of about 10^5 Ω), giving excellent dust adhesion resistance.

Specifications of MP-6839EG-100

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Handle Height(mm)
    -
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Trusco Code
    273-6276
  • Mass(g)
    4800
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Conductive PP Resin
  • Caster Bracket Material
    Steel
  • Wheel Material
    Electrically Conductive Rubber
  • Internal Capacity
    1 unit
Part Number
MP-6839EG-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,757.00

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dolly with combination of conductive resin carrier and conductive rubber caster makes it easier to discharge static electricity to the ground(electric resistance value about 105Ω), excellent dust prevention effect for dust.

Specification

●Equal Load(kg):100
●L x W x H(mm):680 x 390 x 148
●Caster Diameter(mm):100
●SPQ(piece):4
●Finished Goods
●Flexible Caster x 4

Materials

●Loading Platform: Conductive PP Resin
●Caster Brackets: Steel
●Wheel: Conductive Rubber