(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Flatbed Dolly (4-Wheel Swivel Type) (115EBN)

High Grade Flatbed Dolly (4-Wheel Swivel Type) (115EBN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
115EBN
315EBN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 8,096.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 740 460 163 100 336-4071 11200 1 unit

฿ 10,843.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 400 946 646 206 130 336-4089 19200 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Handle Height(mm)
    -
  • Compatible Stopper
    -
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
  • Internal Capacity
    1 unit

Product Description

[Features]
· Ideal for carrying large baggage.
· All casters use a radial bearing as standard for smooth and quiet movement when starting.

Part Number
115EBN
315EBN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 8,096.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 740 460 163 100 336-4071 11200 1 unit

฿ 10,843.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 400 946 646 206 130 336-4089 19200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1