(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Donkey Cart Flat Hand Truck (Pin-Style Rigid Wheel Stopper Type) (115NKB)

Dolly, Donkey Cart Flat Hand Truck (Pin-Style Rigid Wheel Stopper Type) (115NKB)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
115NKB
315NKB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 10,224.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 740 480 145 100 414-5119 13000 1 unit

฿ 15,644.00

฿ 14,392.48

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 915 615 205 130 414-5534 24000 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Compatible Stopper
    -
  • Specifications
    Swivel Caster, Fixed Caster 2 pcs each (Reduced Noise Caster with Radial Bearing)
  • Load Platform
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit

Product Description

[Features]
· Ideal for carrying large baggage.
· With a pin-type foot brake that locks fixed casters.

Part Number
115NKB
315NKB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 10,224.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 740 480 145 100 414-5119 13000 1 unit

฿ 15,644.00

฿ 14,392.48

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 915 615 205 130 414-5534 24000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1