(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Donkey Cart Flat Hand Truck (315N)

Dolly, Donkey Cart Flat Hand Truck (315N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
115N
115NJ
315N
315NJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 4,979.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 Swivel/Fixed Type 740 480 145 100 100NKB、100NS 414-5097 10000 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) x 2 pcs Each 1 unit

฿ 5,580.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 Free Swivel Type 740 480 145 100 - 414-5101 10200 Finished Product - Flat Dolly - Swivel Caster (Radial Bearing Reduced Noise Caster) x 4 pcs 1 unit

฿ 10,286.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Swivel/Fixed Type 915 615 205 130 300NKB、300NS 414-5500 21000 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) x 2 pcs Each 1 unit

฿ 11,258.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Free Swivel Type 915 615 205 130 300NJB 414-5518 22000 Finished Product - Flat Dolly - Swivel Caster (Radial Bearing Reduced Noise Caster) x 4 pcs 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Load Platform
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit

Product Description

[Features]
·It is suitable for carrying large loads.
·Carrier, caster metal fittings: Steel
・ Mat: PVC
·Wheel: Butadiene rubber (SBR)

Part Number
115N
115NJ
315N
315NJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 4,979.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 Swivel/Fixed Type 740 480 145 100 100NKB、100NS 414-5097 10000 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) x 2 pcs Each 1 unit

฿ 5,580.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 Free Swivel Type 740 480 145 100 - 414-5101 10200 Finished Product - Flat Dolly - Swivel Caster (Radial Bearing Reduced Noise Caster) x 4 pcs 1 unit

฿ 10,286.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Swivel/Fixed Type 915 615 205 130 300NKB、300NS 414-5500 21000 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) x 2 pcs Each 1 unit

฿ 11,258.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Free Swivel Type 915 615 205 130 300NJB 414-5518 22000 Finished Product - Flat Dolly - Swivel Caster (Radial Bearing Reduced Noise Caster) x 4 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Finished Goods
●Flexible Caster x 2, Fixed Caster x 2 each (noise reduction caster with radial bearing)

Materials

●Loading Platform: Steel
●Mats: Vinyl Chloride
●Caster Brackets: Steel
●Wheel: Butadiene Rubber(SBR)