(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Flat Dolly, Route Van, 2-Level Type (MP-502)

Plastic Flat Dolly, Route Van, 2-Level Type (MP-502)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP-502
MP-602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,929.00

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 500 370 504-2542 5220 1 unit

฿ 5,364.00

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 600 400 504-2551 6000 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Height(mm)
    112
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    -
  • Specifications
    Assembly type, 2 Stage Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon (100% reclaimed material)
  • Internal Capacity
    1 unit

Product Description

[Features]
· The loading platform has a robust rib structure.
[Applications]
· When moving materials in the office.

Part Number
MP-502
MP-602
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,929.00

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 500 370 504-2542 5220 1 unit

฿ 5,364.00

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 600 400 504-2551 6000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1