(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Multi Carry, Coupling Kun, Urethane Cart, Stainless Steel Tool

Dolly, Multi Carry, Coupling Kun, Urethane Cart, Stainless Steel Tool

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MP-6839SU-100

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Trusco Code
    510-0950
  • Mass(g)
    3400
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Polypropylene (PP)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Internal Capacity
    1 unit
Part Number
MP-6839SU-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,222.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Trusco Code
    510-0950
  • Mass(g)
    3400
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Polypropylene (PP)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Internal Capacity
    1 unit

Product Description

[Features]
· Water-resistant, oil-resistant, wear-resistant stainless steel fitting urethane caster specification.

Specifications of MP-6839SU-100

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Trusco Code
    510-0950
  • Mass(g)
    3400
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Polypropylene (PP)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Internal Capacity
    1 unit
Part Number
MP-6839SU-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,222.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Water resistant, oil resistant, stainless steel bracket fittings resistant to wear urethane caster specifications.

Specification

●Equal Load(kg):150
●Color:Green
●L x W x H(mm):680 x 390 x 148
●Caster Diameter(mm):100
●Finished Goods
●Flexible Caster x 4

Materials

●Loading Platform: Polypropylene(PP)
●Caster Brackets: Stainless Steel(SUS304)
●Wheel: Urethane