(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Optional Spill Strip Set, Set Of Parts For Top Of Route Van

Dolly, Optional Spill Strip Set, Set Of Parts For Top Of Route Van

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 143.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPB-KB4SET
MPB-TP4SET-B
MPB-TP4SET-GN
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Color Trusco Code Product material Mass
(g/Set)
Internal Capacity

฿ 567.68

PLATFORM TRUCKS OPTION 1 Pack(s)

4 Pieces Per Package

10 Day(s) Spill Prevention Set - 414-4431 Polypropylene (PP) 256 1 Pack (4 pcs)

฿ 143.34

PLATFORM TRUCKS OPTION 1 Pack(s)

4 Pieces Per Package

10 Day(s) Top Panel Parts Set Blue 414-4449 Elastomer Resin 62 1 Pack (4 pcs.)

฿ 143.34

PLATFORM TRUCKS OPTION 1 Pack(s)

4 Pieces Per Package

1 Day(s) Top Panel Parts Set Green 414-4457 Elastomer Resin 62 1 Pack (4 pcs.)

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Compatible Dolly Model
    MPB-500, 600 Series
  • Specifications
    Only for new type route vans.

Product Description

Specifications: Dedicated to the new type platform truck, Route Van.
Main body material: Resin
Compatible platform truck model: MPB-500, 600 series

Part Number
MPB-KB4SET
MPB-TP4SET-B
MPB-TP4SET-GN
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Color Trusco Code Product material Mass
(g/Set)
Internal Capacity

฿ 567.68

PLATFORM TRUCKS OPTION 1 Pack(s)

4 Pieces Per Package

10 Day(s) Spill Prevention Set - 414-4431 Polypropylene (PP) 256 1 Pack (4 pcs)

฿ 143.34

PLATFORM TRUCKS OPTION 1 Pack(s)

4 Pieces Per Package

10 Day(s) Top Panel Parts Set Blue 414-4449 Elastomer Resin 62 1 Pack (4 pcs.)

฿ 143.34

PLATFORM TRUCKS OPTION 1 Pack(s)

4 Pieces Per Package

1 Day(s) Top Panel Parts Set Green 414-4457 Elastomer Resin 62 1 Pack (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is also less susceptible to chemicals and solvents and has excellent durability.

Specification

●Compatible Dolly Model:MPB-500, 600 Series
●SPQ(set):25
●Assembly Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Caster Brackets: Steel(trivalent chrome plating)
●Wheel: Polypropylene(PP)