(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupled Resin Dolly, Route Van, With Drip Prevention (MPB-502K-B)

Coupled Resin Dolly, Route Van, With Drip Prevention (MPB-502K-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPB-502K-B
MPB-502K-GN
MPB-503K-B
MPB-503K-GN
MPB-602K-B
MPB-602K-GN
MPB-603K-B
MPB-603K-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 4,019.18

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2 Level Type with 1 Spill Prevention Level Blue 515 385 682 414-4210 4950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 4,019.18

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2 Level Type with 1 Spill Prevention Level Green 515 385 682 414-4228 4950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 5,533.96

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage type w/ 1-stage spill strip Blue 515 385 935 414-4252 6950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

฿ 5,533.96

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage type w/ 1-stage spill strip Green 515 385 935 414-4261 6950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

฿ 4,253.80

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 2 Level Type with 1 Spill Prevention Level Blue 615 415 682 414-4376 5700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 4,253.80

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 2 Level Type with 1 Spill Prevention Level Green 615 415 682 414-4384 5700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 5,899.80

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 3-stage type w/ 1-stage spill strip Blue 615 415 935 414-4414 8050 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

฿ 5,899.80

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 3-stage type w/ 1-stage spill strip Green 615 415 935 414-4422 8050 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    -
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Caster Bracket Material
    Steel (Trivalent Chrome Plating)
  • Wheel
    Nylon Resin
  • Internal Capacity
    1 unit

Product Description

Durable hand truck made of PP resin that can be connected vertically and horizontally.
[Features]
· A robust load platform made with a rib structure.
· A PP resin product that's less susceptible to chemicals and solvents and has excellent durability.
· There is non-slip rubber in 4 locations on the table.
· Load topple-preventing fence on upper top plate (for loading lightweight objects).
· Can be connected vertically and horizontally (horizontal connection only for all-swivel caster specifications).
· Assembly type, with 2 swivel casters and 2 fixed casters.
[Applications]
· It can be used for picking at logistics warehouses or as a simple workbench.

Part Number
MPB-502K-B
MPB-502K-GN
MPB-503K-B
MPB-503K-GN
MPB-602K-B
MPB-602K-GN
MPB-603K-B
MPB-603K-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 4,019.18

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2 Level Type with 1 Spill Prevention Level Blue 515 385 682 414-4210 4950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 4,019.18

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2 Level Type with 1 Spill Prevention Level Green 515 385 682 414-4228 4950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 5,533.96

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage type w/ 1-stage spill strip Blue 515 385 935 414-4252 6950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

฿ 5,533.96

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage type w/ 1-stage spill strip Green 515 385 935 414-4261 6950 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

฿ 4,253.80

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 2 Level Type with 1 Spill Prevention Level Blue 615 415 682 414-4376 5700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 4,253.80

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 2 Level Type with 1 Spill Prevention Level Green 615 415 682 414-4384 5700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 2 Stage Type 1 unit

฿ 5,899.80

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 3-stage type w/ 1-stage spill strip Blue 615 415 935 414-4414 8050 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

฿ 5,899.80

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 3-stage type w/ 1-stage spill strip Green 615 415 935 414-4422 8050 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1