(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coupled Resin Dolly, Route Van

Coupled Resin Dolly, Route Van

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,257.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPB-500-B
MPB-500-GN
MPB-500J-B
MPB-500J-GN
MPB-500JS-B
MPB-500JS-GN
MPB-500S-B
MPB-500S-GN
MPB-600-B
MPB-600-GN
MPB-600J-B
MPB-600J-GN
MPB-600JS-B
MPB-600JS-GN
MPB-600S-B
MPB-600S-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,377.19

RESINDOLLIES 1 Piece(s) Same day Swivel/Fixed Type Blue 515 385 414-4112 1950 1 unit

฿ 1,257.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Green 515 385 414-4121 1950 1 unit

฿ 1,411.00

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Blue 515 385 414-4139 2040 1 unit

฿ 1,549.64

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Type Green 515 385 414-4147 2040 1 unit

฿ 1,924.52

RESIN DOLLIES 1 Piece(s) 12 Day(s) Free Swivel Casters with Stopper Blue 515 385 414-4155 2100 1 unit

฿ 1,924.52

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper Green 515 385 414-4163 2100 1 unit

฿ 1,787.32

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Blue 515 385 414-4171 2000 1 unit

฿ 1,787.32

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Green 515 385 414-4180 2000 1 unit

฿ 1,346.67

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Blue 615 415 414-4279 2350 1 unit

฿ 1,346.67

RESIN DOLLIES 1 Piece(s) Same day Swivel/Fixed Type Green 615 415 414-4287 2350 1 unit

฿ 1,541.00

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Blue 615 415 414-4295 2450 1 unit

฿ 1,541.00

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Green 615 415 414-4309 2450 1 unit

฿ 2,088.10

RESIN DOLLIES 1 Piece(s) 10 Day(s) Free Swivel Casters with Stopper Blue 615 415 414-4317 2500 1 unit

฿ 2,088.10

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper Green 615 415 414-4325 2500 1 unit

฿ 1,966.63

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Blue 615 415 414-4333 2400 1 unit

฿ 1,966.63

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Green 615 415 414-4341 2400 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Height(mm)
    115
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    -
  • Caster Mounting Method
    Bolt-less specification
  • Specifications
    Finished Product - Flat Dolly
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Caster Bracket Material
    Steel (Trivalent Chrome Plating)
  • Wheel
    Nylon Resin
  • Internal Capacity
    1 unit

Product Description

Flat dolly that can be stacked.
[Features]
· Can be connected in vertical and horizontal directions (horizontal connection only for all-swivel caster specifications).
· The load platform has a robust rib structure and 4 anti-slip rubbers on the top of the platform.
· Less susceptible to chemicals and solvents and has excellent durability.
· Elastomer resin wheel adopted to reduce tire marks.
[Applications]
· Ideal for transport work at factories and warehouses.

Part Number
MPB-500-B
MPB-500-GN
MPB-500J-B
MPB-500J-GN
MPB-500JS-B
MPB-500JS-GN
MPB-500S-B
MPB-500S-GN
MPB-600-B
MPB-600-GN
MPB-600J-B
MPB-600J-GN
MPB-600JS-B
MPB-600JS-GN
MPB-600S-B
MPB-600S-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,377.19

RESINDOLLIES 1 Piece(s) Same day Swivel/Fixed Type Blue 515 385 414-4112 1950 1 unit

฿ 1,257.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Green 515 385 414-4121 1950 1 unit

฿ 1,411.00

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Blue 515 385 414-4139 2040 1 unit

฿ 1,549.64

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Type Green 515 385 414-4147 2040 1 unit

฿ 1,924.52

RESIN DOLLIES 1 Piece(s) 12 Day(s) Free Swivel Casters with Stopper Blue 515 385 414-4155 2100 1 unit

฿ 1,924.52

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper Green 515 385 414-4163 2100 1 unit

฿ 1,787.32

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Blue 515 385 414-4171 2000 1 unit

฿ 1,787.32

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Green 515 385 414-4180 2000 1 unit

฿ 1,346.67

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Blue 615 415 414-4279 2350 1 unit

฿ 1,346.67

RESIN DOLLIES 1 Piece(s) Same day Swivel/Fixed Type Green 615 415 414-4287 2350 1 unit

฿ 1,541.00

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Blue 615 415 414-4295 2450 1 unit

฿ 1,541.00

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Green 615 415 414-4309 2450 1 unit

฿ 2,088.10

RESIN DOLLIES 1 Piece(s) 10 Day(s) Free Swivel Casters with Stopper Blue 615 415 414-4317 2500 1 unit

฿ 2,088.10

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Casters with Stopper Green 615 415 414-4325 2500 1 unit

฿ 1,966.63

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Blue 615 415 414-4333 2400 1 unit

฿ 1,966.63

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Green 615 415 414-4341 2400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible to connect vertically and horizontally.(horizontal connection is all flexible caster specification)
●It is also less susceptible to chemicals and solvents and has excellent durability.

Specification

●Equal Load(kg):100
●Caster Diameter(mm):75
●Compatible Stoppers:-
●SPQ(piece):6
●Finished Goods 
●Caster Mounting Method: Boltless Specification

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Caster Brackets: Steel(trivalent chrome plating) 
●Wheel: Polypropylene(PP)Resin