(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Little Cargo Rubber Mat (PC-GM3060)

Dolly, Little Cargo Rubber Mat (PC-GM3060)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PC-GM3045
PC-GM3060
PC-GM4545
PC-GM4560
PC-GM4590
PC-GM6090
PC-GM9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,009.76

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 450 300 303-3406 600 1 pc.

฿ 1,052.74

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 300 303-3414 800 1 pc.

฿ 1,171.64

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 450 303-3431 900 1 pc.

฿ 1,507.41

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 450 303-3449 1100 1 pc.

฿ 1,926.70

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 450 303-3457 1800 1 pc.

฿ 2,425.44

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 600 303-3465 2400 1 pc.

฿ 3,253.83

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 900 900 303-3473 3500 1 pc.

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Thickness(mm)
    3
  • Product material
    Natural Rubber (3 mm thickness, 60 degree hardness)
  • Accessory
    Double-sided tape 50×200 mm 4 pieces
  • Application
    Rubber mat is made exclusively for Little Cargo plywood dolly.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Use the rubber mat to prevent slippage and scratches to the load.
[Applications]
· Rubber mat is made exclusively for Little Cargo plywood dolly.

Part Number
PC-GM3045
PC-GM3060
PC-GM4545
PC-GM4560
PC-GM4590
PC-GM6090
PC-GM9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,009.76

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 450 300 303-3406 600 1 pc.

฿ 1,052.74

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 300 303-3414 800 1 pc.

฿ 1,171.64

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 450 450 303-3431 900 1 pc.

฿ 1,507.41

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 600 450 303-3449 1100 1 pc.

฿ 1,926.70

PLYWOOD DOLLIES 1 Piece(s) 1 Day(s) 900 450 303-3457 1800 1 pc.

฿ 2,425.44

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 600 303-3465 2400 1 pc.

฿ 3,253.83

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 900 900 303-3473 3500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1