(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Dolly, Little Cargo, With Rubber Flooring And Nylon Casters

Flat Dolly, Little Cargo, With Rubber Flooring And Nylon Casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,056.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCG-3045
PCG-3060
PCG-4545
PCG-4560
PCG-4590
PCG-6090
PCG-9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 3,056.49

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 450 300 109 511-6619 3000 18 1 unit

฿ 3,199.20

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 600 300 109 511-6635 3600 18 1 unit

฿ 3,424.76

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 450 450 109 511-6678 3300 18 1 unit

฿ 4,065.14

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 600 450 109 511-6694 4000 18 1 unit

฿ 5,777.65

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 900 450 118 511-6716 8800 27 1 unit

฿ 7,066.88

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 600 118 511-6732 11300 27 1 unit

฿ 8,913.64

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 900 900 118 511-6759 16000 27 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Wood
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    75
  • Specifications
    Assembly type, Swivel Caster 4 pcs
  • Load Platform
    Wooden plywood board
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Rubber Plate
    Natural Rubber (3 mm thickness, 60 degree hardness)
  • Internal Capacity
    1 unit

Product Description

[Features]
· It is lightweight and convenient to carry as nylon casters are attached to wooden plywood.
· For nylon casters, 100% regenerated nylon has been used.

Part Number
PCG-3045
PCG-3060
PCG-4545
PCG-4560
PCG-4590
PCG-6090
PCG-9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Plate Thickness
(mm)
Internal Capacity

฿ 3,056.49

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 450 300 109 511-6619 3000 18 1 unit

฿ 3,199.20

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 600 300 109 511-6635 3600 18 1 unit

฿ 3,424.76

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 450 450 109 511-6678 3300 18 1 unit

฿ 4,065.14

PLYWOOD DOLLIES 1 Piece(s) 12 Day(s) 600 450 109 511-6694 4000 18 1 unit

฿ 5,777.65

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 900 450 118 511-6716 8800 27 1 unit

฿ 7,066.88

PLYWOOD DOLLIES 1 Piece(s) 10 Day(s) 900 600 118 511-6732 11300 27 1 unit

฿ 8,913.64

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 900 900 118 511-6759 16000 27 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1