(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Sheet Cart - Fixed Handle Type (SHS-2)

Stainless Steel Sheet Cart - Fixed Handle Type (SHS-2)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SHS-1 SALE
SHS-1L SALE
SHS-1LS SALE
SHS-1S SALE
SHS-2 SALE
SHS-2L SALE
SHS-2LS SALE
SHS-2S SALE
SHS-3 SALE
SHS-3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Uniform Load (body)
(kg)
Uniform Load (when using stopper)
(kg)
Internal Capacity

฿ 113,931.00

฿ 98,265.49

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 Standard Type 1200 750 289 880 200 900-4-SUS150-BAR01 337-2782 49000 - - 1 unit

฿ 119,202.00

฿ 96,768.18

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 Standard Type 1400 750 289 880 200 900-4-SUS150-BAR01 337-2791 52000 - - 1 unit

฿ 136,076.00

฿ 110,466.50

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 With stopper type 1400 750 289 880 200 900-4-SUS150-BAR01 337-2847 55000 600 240 1 unit

฿ 129,753.00

฿ 105,333.49

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 With stopper type 1200 750 289 880 200 900-4-SUS150-BAR01 337-2839 51000 600 240 1 unit

฿ 76,069.00

฿ 65,609.51

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Standard Type 900 600 226 872 150 900-4-SUS150-BAR01 337-2766 32000 - - 1 unit

฿ 85,560.00

฿ 73,795.50

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Standard Type 1200 600 226 872 150 900-4-SUS150-BAR01 337-2774 39000 - - 1 unit

฿ 101,387.00

฿ 87,446.29

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 With stopper type 1200 600 226 872 150 900-4-SUS150-BAR01 337-2821 40000 500 250 1 unit

฿ 91,890.00

฿ 79,255.13

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 With stopper type 900 600 226 872 150 900-4-SUS150-BAR01 337-2812 34000 500 250 1 unit

฿ 56,757.00

฿ 52,216.44

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 300 Standard Type 800 450 168 868 100 900-2-SUS100-BAR01 337-2758 24000 - - 1 unit

฿ 72,266.00

฿ 62,329.43

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 300 With stopper type 800 450 180 868 100 900-2-SUS100-BAR01 337-2804 25000 300 168 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Stainless Steel (SUS304)
  • Handle
    Stainless Steel (SUS304)
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Urethane
  • Internal Capacity
    1 unit

Product Description

[Features]
· Since the body and caster fittings are made of SUS304, it is rust resistant, clean, beautiful and sturdy.
· There is cushion rubber at the front corner for safety.
· Positions of the swivel wheels and the fixed wheels can be switched.

Part Number
SHS-1 SALE
SHS-1L SALE
SHS-1LS SALE
SHS-1S SALE
SHS-2 SALE
SHS-2L SALE
SHS-2LS SALE
SHS-2S SALE
SHS-3 SALE
SHS-3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Uniform Load (body)
(kg)
Uniform Load (when using stopper)
(kg)
Internal Capacity

฿ 113,931.00

฿ 98,265.49

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 Standard Type 1200 750 289 880 200 900-4-SUS150-BAR01 337-2782 49000 - - 1 unit

฿ 119,202.00

฿ 96,768.18

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 Standard Type 1400 750 289 880 200 900-4-SUS150-BAR01 337-2791 52000 - - 1 unit

฿ 136,076.00

฿ 110,466.50

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 With stopper type 1400 750 289 880 200 900-4-SUS150-BAR01 337-2847 55000 600 240 1 unit

฿ 129,753.00

฿ 105,333.49

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 With stopper type 1200 750 289 880 200 900-4-SUS150-BAR01 337-2839 51000 600 240 1 unit

฿ 76,069.00

฿ 65,609.51

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Standard Type 900 600 226 872 150 900-4-SUS150-BAR01 337-2766 32000 - - 1 unit

฿ 85,560.00

฿ 73,795.50

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 Standard Type 1200 600 226 872 150 900-4-SUS150-BAR01 337-2774 39000 - - 1 unit

฿ 101,387.00

฿ 87,446.29

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 With stopper type 1200 600 226 872 150 900-4-SUS150-BAR01 337-2821 40000 500 250 1 unit

฿ 91,890.00

฿ 79,255.13

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 With stopper type 900 600 226 872 150 900-4-SUS150-BAR01 337-2812 34000 500 250 1 unit

฿ 56,757.00

฿ 52,216.44

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 300 Standard Type 800 450 168 868 100 900-2-SUS100-BAR01 337-2758 24000 - - 1 unit

฿ 72,266.00

฿ 62,329.43

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 300 With stopper type 800 450 180 868 100 900-2-SUS100-BAR01 337-2804 25000 300 168 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1