(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Stainless Steel Truck Fixed Handle Type

All Stainless Steel Truck Fixed Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 52,880.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ASUD-1 SALE
ASUD-1S SALE
ASUD-2 SALE
ASUD-2S SALE
ASUD-3 SALE
ASUD-3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Product material Internal Capacity

฿ 100,937.00

฿ 87,058.16

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 - 1200 750 292 200 458-8207 41000 Stainless Steel (SUS304) 1 unit

฿ 115,261.00

฿ 99,412.61

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 With Stopper 1200 750 292 200 458-8215 42500 - 1 unit

฿ 60,687.00

฿ 52,342.54

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 - 900 600 232 150 458-8223 32000 Stainless Steel (SUS304) 1 unit

฿ 71,843.00

฿ 61,964.59

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 With Stopper 900 600 232 150 458-8231 33500 - 1 unit

฿ 52,880.00

฿ 48,649.60

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 400 - 800 450 174 100 458-8240 23000 Stainless Steel (SUS304) 1 unit

฿ 63,811.00

฿ 55,036.99

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 400 With Stopper 800 450 174 100 458-8258 24500 - 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Handle Height(mm)
    850
  • Specifications
    Finished Product - Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Wheel Material
    Urethane
  • Internal Capacity
    1 unit

Product Description

A truck with a main body and caster brackets made from SUS304.
[Features]
· Rust resistant.
· Other than the casters, it has a completely welded structure for rigidity.
· Made of stainless steel (SUS304). The wheels are made of urethane.
· Made in Japan.
[Applications]
· Ideal for research facilities, cleanrooms, etc.

Part Number
ASUD-1 SALE
ASUD-1S SALE
ASUD-2 SALE
ASUD-2S SALE
ASUD-3 SALE
ASUD-3S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Product material Internal Capacity

฿ 100,937.00

฿ 87,058.16

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 - 1200 750 292 200 458-8207 41000 Stainless Steel (SUS304) 1 unit

฿ 115,261.00

฿ 99,412.61

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 600 With Stopper 1200 750 292 200 458-8215 42500 - 1 unit

฿ 60,687.00

฿ 52,342.54

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 - 900 600 232 150 458-8223 32000 Stainless Steel (SUS304) 1 unit

฿ 71,843.00

฿ 61,964.59

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 500 With Stopper 900 600 232 150 458-8231 33500 - 1 unit

฿ 52,880.00

฿ 48,649.60

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 400 - 800 450 174 100 458-8240 23000 Stainless Steel (SUS304) 1 unit

฿ 63,811.00

฿ 55,036.99

STAINLESS STEEL HAND TRUCKS 1 Piece(s) 40 Day(s) 400 With Stopper 800 450 174 100 458-8258 24500 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1