(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Hand Truck, Electrically Conductive (SH-2NE-GN)

Steel Hand Truck, Electrically Conductive (SH-2NE-GN)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-1LNE-GN SALE
SH-1NE-GN SALE
SH-2LNE-GN SALE
SH-2NE-GN SALE
SH-3NE-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Uniform Load (body)
(kg)
Internal Capacity

฿ 41,535.00

฿ 38,212.20

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1400 750 289 200 900-4-BAR01,HTL01 464-7831 53000 600 1 unit

฿ 40,286.00

฿ 37,063.12

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1200 750 289 200 900-4-BAR01,HTL01 464-7858 49000 600 1 unit

฿ 27,086.00

฿ 24,919.12

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1200 600 234 150 900-4-BAR01,HTL01 464-7874 39000 500 1 unit

฿ 23,750.00

฿ 21,850.00

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 900 600 234 150 900-4-BAR01,HTL01 464-7891 32000 500 1 unit

฿ 18,229.00

฿ 16,770.68

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 800 450 180 100 900-2-BAR01,HTL01 464-7912 24000 300 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Without Stopper
  • Handle Height(mm)
    880
  • Specifications
    Finished Product - Conductive Swivel Caster x 2 pcs, Conductive Fixed Caster x 2 pcs
  • Load Platform
    Steel
  • Handle
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Electrically Conductive Rubber
  • Main Body Surface Treatment
    Powder Coating
  • Internal Capacity
    1 unit

Product Description

[Features]
· Conductive casters are used to make it easy to diffuse static electricity.
[Applications]
· For areas that are sensitive to static electricity.

Part Number
SH-1LNE-GN SALE
SH-1NE-GN SALE
SH-2LNE-GN SALE
SH-2NE-GN SALE
SH-3NE-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Uniform Load (body)
(kg)
Internal Capacity

฿ 41,535.00

฿ 38,212.20

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1400 750 289 200 900-4-BAR01,HTL01 464-7831 53000 600 1 unit

฿ 40,286.00

฿ 37,063.12

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1200 750 289 200 900-4-BAR01,HTL01 464-7858 49000 600 1 unit

฿ 27,086.00

฿ 24,919.12

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1200 600 234 150 900-4-BAR01,HTL01 464-7874 39000 500 1 unit

฿ 23,750.00

฿ 21,850.00

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 900 600 234 150 900-4-BAR01,HTL01 464-7891 32000 500 1 unit

฿ 18,229.00

฿ 16,770.68

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 800 450 180 100 900-2-BAR01,HTL01 464-7912 24000 300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1