(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Platform Truck (Fixed Handle Type / Uniform Load 300 to 600 kg) (SH-2N-GN)

Steel Platform Truck (Fixed Handle Type / Uniform Load 300 to 600 kg) (SH-2N-GN)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-1LN-GN SALE
SH-1N-GN SALE
SH-2LN-GN SALE
SH-2N-GN
SH-3N-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 26,358.00

฿ 24,249.36

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 600 1400 750 289 200 337-2499 53000 1 unit

฿ 25,148.00

฿ 23,136.16

STEEL PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 600 1200 750 289 200 337-2481 49000 1 unit

฿ 18,629.00

฿ 17,138.68

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1200 600 234 150 337-2472 39000 1 unit

฿ 13,148.00

STEEL PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 500 900 600 234 150 337-2464 32000 1 unit

฿ 12,551.00

฿ 11,546.92

STEEL PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 800 450 180 100 337-2456 24000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Details Type
    Without Stopper
  • Handle Height(mm)
    880
  • Compatible Stopper
    900-4-BAR01
  • Specifications
    Finished Product - Fixed Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Main Body Surface Treatment
    Powder Coating
  • Internal Capacity
    1 unit

Product Description

Trolley that uses standard radial bearings for the wheels, making it lightweight and quiet.
[Features]
· There is cushion rubber at the front corner for safety.
· The loading surface has been manufactured using iron plate bending method and spot welding.
· It is durable and has a beautifully finished surface with minimal unevenness due to welding, etc.
· Positions of the swivel wheels and the fixed wheels can be switched.
· The load platform, handle, and caster fittings are made of stainless steel. The wheels are made of rubber. The surface processing on the main body is powder coating.
· Made in Japan.
[Applications]
· Ideal for transport inside the factories and warehouses.

Part Number
SH-1LN-GN SALE
SH-1N-GN SALE
SH-2LN-GN SALE
SH-2N-GN
SH-3N-GN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 26,358.00

฿ 24,249.36

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 600 1400 750 289 200 337-2499 53000 1 unit

฿ 25,148.00

฿ 23,136.16

STEEL PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 600 1200 750 289 200 337-2481 49000 1 unit

฿ 18,629.00

฿ 17,138.68

STEEL PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 1200 600 234 150 337-2472 39000 1 unit

฿ 13,148.00

STEEL PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 500 900 600 234 150 337-2464 32000 1 unit

฿ 12,551.00

฿ 11,546.92

STEEL PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 800 450 180 100 337-2456 24000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Handle Height(mm):880
●Finished Goods 
●Fixed Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Steel
●Handle: Steel
●Caster Brackets: Steel
●Wheel: Rubber
●Main Body Surface Treatment: Powder Coating

Warning

●The size notation does not include the stopper part.