(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Items Hand Truck: Side Handle Types and Dolly Types

Long Items Hand Truck: Side Handle Types and Dolly Types

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,653.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDPT-250 SALE
TDPT-250-62 SALE
TDPT-250-92 SALE
TDPT-P600
TDPT-P900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Pipe Diameter
(mm)
Specifications Load Platform Caster Bracket Material Wheel Material Application Internal Capacity

฿ 21,703.00

฿ 19,966.76

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 250 Main Body Flat trolley type 1300 602 238 - 150 336-5417 37000 - Swivel Casters with Stopper and Fixed Casters, 2 pcs each, Assembled Product ZAMR Steel Plate Steel Rubber - 1 unit

฿ 27,151.00

฿ 24,978.92

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 250 Main Body Side Handle Type 1300 602 238 760 150 336-5395 49200 - Swivel Casters with Stopper and Fixed Casters, 2 pcs each ZAMR Steel Plate Steel Rubber - 1 unit

฿ 27,740.00

฿ 25,520.80

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 250 Main Body Side Handle Type 1300 602 238 1060 150 336-5409 52800 - Swivel Casters with Stopper and Fixed Casters, 2 pcs each ZAMR Steel Plate Steel Rubber - 1 unit

฿ 3,653.00

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) - Option pipe handle - 1243.2 600 - - 336-5425 6100 27.2 - - - - For distribution of use with long object trolley TDPT-250. 1 pc.

฿ 4,063.00

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) - Option pipe handle - 1243.2 900 - - 336-5433 7900 27.2 - - - - For distribution of use with long object trolley TDPT-250. 1 pc.

Basic Specifications

Product Description

[Features]
· 5 divisions with a maximum of 6 pipe handles are possible on the dolly body, making it convenient for the transportation of various cylinders, long objects, and plates.
· Easy operation method as it can be used with pipes inserted.
· Choose the pipe handle with optional heights of 600 mm and 900 mm depending on the application.
· The platform surface has ZAM(R) plating, allowing for resistance against red rust (durability).

Part Number
TDPT-250 SALE
TDPT-250-62 SALE
TDPT-250-92 SALE
TDPT-P600
TDPT-P900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Pipe Diameter
(mm)
Specifications Load Platform Caster Bracket Material Wheel Material Application Internal Capacity

฿ 21,703.00

฿ 19,966.76

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 250 Main Body Flat trolley type 1300 602 238 - 150 336-5417 37000 - Swivel Casters with Stopper and Fixed Casters, 2 pcs each, Assembled Product ZAMR Steel Plate Steel Rubber - 1 unit

฿ 27,151.00

฿ 24,978.92

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 250 Main Body Side Handle Type 1300 602 238 760 150 336-5395 49200 - Swivel Casters with Stopper and Fixed Casters, 2 pcs each ZAMR Steel Plate Steel Rubber - 1 unit

฿ 27,740.00

฿ 25,520.80

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 250 Main Body Side Handle Type 1300 602 238 1060 150 336-5409 52800 - Swivel Casters with Stopper and Fixed Casters, 2 pcs each ZAMR Steel Plate Steel Rubber - 1 unit

฿ 3,653.00

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) - Option pipe handle - 1243.2 600 - - 336-5425 6100 27.2 - - - - For distribution of use with long object trolley TDPT-250. 1 pc.

฿ 4,063.00

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) - Option pipe handle - 1243.2 900 - - 336-5433 7900 27.2 - - - - For distribution of use with long object trolley TDPT-250. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●ZAMR steel plate is used for the loading platform, and it has red rust resistance(durability).

Specification

●Equal Load(kg):250
●L x W x H(mm):1300 x 602 x 238
●Caster Diameter(mm):150
●Caster with Flexible x 2, Fixed Caster x 2 each
●Finished Goods

Materials

●Loading Platform: ZAMR Steel Plate
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber