(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stopper for Hand Trucks, Stopper for ND Hand Truck

Stopper for Hand Trucks, Stopper for ND Hand Truck

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ND-900BIKL

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Details Type
    Lift Stopper for "ND Hand Truck"
  • Compatible Dolly Model
    For ND Type 900
  • Trusco Code
    329-0212
  • Mass(g)
    4600
  • Product material
    Steel
  • Internal Capacity
    1 unit
Part Number
ND-900BIKL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,076.00

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Details Type
    Lift Stopper for "ND Hand Truck"
  • Compatible Dolly Model
    For ND Type 900
  • Trusco Code
    329-0212
  • Mass(g)
    4600
  • Product material
    Steel
  • Internal Capacity
    1 unit

Product Description

Stopper for Hand Trucks is an optional equipment for stopping a cart.
It can install under the cart to increase safety and make it more convenient when using it
[Features]
• Stopper type: Pedal stopper (Step on the pedal to brake, and lightly kick up to release.)
• Weight (4.6 kilograms)
• Material used to produce: Steel
[Applications]
It can use this equipment for 4 wheels cart only ND Series.

Specifications of ND-900BIKL

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Details Type
    Lift Stopper for "ND Hand Truck"
  • Compatible Dolly Model
    For ND Type 900
  • Trusco Code
    329-0212
  • Mass(g)
    4600
  • Product material
    Steel
  • Internal Capacity
    1 unit
Part Number
ND-900BIKL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 6,076.00

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1