(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ND Hand Truck, Retractable Handle Type

ND Hand Truck, Retractable Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of ND-906-2

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    920
  • Width(mm)
    620
  • Height(mm)
    248
  • Handle Height(mm)
    909
  • Caster Diameter(mm)
    150
  • Compatible Stopper
    ND-900BIKN、ND-900BIKL
  • Trusco Code
    510-3932
  • Mass(g)
    28700
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Bright Chromate Plating finishing
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit
Part Number
ND-906-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 18,800.16

฿ 18,033.11

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    920
  • Width(mm)
    620
  • Height(mm)
    248
  • Handle Height(mm)
    909
  • Caster Diameter(mm)
    150
  • Compatible Stopper
    ND-900BIKN、ND-900BIKL
  • Trusco Code
    510-3932
  • Mass(g)
    28700
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Bright Chromate Plating finishing
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Uses a durable base material, suitable for hard work.
· It has a safety hook to prevent collapse of the handle.
· Non-PVC resin has been used as cushioning material.
· Casters can be interchanged front and back (fixed wheels and swivel wheels).

Specifications of ND-906-2

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    920
  • Width(mm)
    620
  • Height(mm)
    248
  • Handle Height(mm)
    909
  • Caster Diameter(mm)
    150
  • Compatible Stopper
    ND-900BIKN、ND-900BIKL
  • Trusco Code
    510-3932
  • Mass(g)
    28700
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Bright Chromate Plating finishing
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit
Part Number
ND-906-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 18,800.16

฿ 18,033.11

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load(kg):400
●L x W x H(mm):920 x 620 x 248
●Handle Height(mm):909
●Caster Diameter(mm):150
●Compatible Stoppers:ND-900FB, ND-900BIKL
●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Steel
●Handle: Steel
●Handle Surface Treatment: Unichrome Plated Finishing
●Caster Brackets: Steel
●Wheel: Rubber