(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Trolley with Wire Mesh (107EBN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
107EBN
307EBN SALE
507EBN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,150.00

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 200 740 460 163 904 100 H-100B、HTL01 336-4160 22000 1 unit

฿ 14,892.00

฿ 13,700.64

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 400 946 646 206 912 130 H-300B、HTL01 336-4178 33000 1 unit

฿ 26,537.00

฿ 24,414.04

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 550 1200 750 310 960 200 E-500BIK 336-4186 62000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Mesh Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Wire mesh
    Steel
  • Internal Capacity
    1 unit

Product Description

A trolley that's lightweight and moves quietly.
[Features]
· Steel mesh is used on all 4 sides, and the wheels use standard radial bearings.
· Loads with many small parts can be pushed for transportation.
· The load platform, handle, and wire mesh are made of stainless steel. The mat is made of non-PVC resin. The caster fittings are made of steel. The wheels are made of rubber.
· Made in China.
[Applications]
· Ideal for push-carrying small cargo.

Part Number
107EBN
307EBN SALE
507EBN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,150.00

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 200 740 460 163 904 100 H-100B、HTL01 336-4160 22000 1 unit

฿ 14,892.00

฿ 13,700.64

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 400 946 646 206 912 130 H-300B、HTL01 336-4178 33000 1 unit

฿ 26,537.00

฿ 24,414.04

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 550 1200 750 310 960 200 E-500BIK 336-4186 62000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1