(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Trolley One-Side Handle 3-Level Type (105EBN)

High Grade Trolley One-Side Handle 3-Level Type (105EBN)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
105EBN SALE
308EBN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 15,232.00

฿ 14,013.44

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 740 460 163 904 100 H-100B、HTL01 336-4291 29000 1 unit

฿ 22,908.00

฿ 21,075.36

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 400 946 646 206 912 130 H-300B、HTL01 336-4305 47500 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - 3 Stage Single Sleeve Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
  • Internal Capacity
    1 unit

Product Description

[Features]
· It is a 3-level hand truck that allows objects to be sorted and organized, making it ideal for picking.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.
· Positions of the swivel wheels and the fixed wheels can be switched.

Part Number
105EBN SALE
308EBN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 15,232.00

฿ 14,013.44

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 740 460 163 904 100 H-100B、HTL01 336-4291 29000 1 unit

฿ 22,908.00

฿ 21,075.36

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 400 946 646 206 912 130 H-300B、HTL01 336-4305 47500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1