(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Trolley Fixed Handle/Double-Side Handle Type

High Grade Trolley Fixed Handle/Double-Side Handle Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,745.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
103EBN
303EBN SALE
503EBN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 8,745.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 740 460 163 874 100 H-100B、HTL01 336-4135 16200 1 unit

฿ 11,798.00

฿ 10,852.98

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 400 946 646 206 882 130 H-300B、HTL01 336-4143 24400 1 unit

฿ 22,527.00

฿ 20,724.84

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 550 1200 750 310 890 200 E-500BIK 336-4151 49900 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Fixed Handle Sleeved Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
  • Internal Capacity
    1 unit

Product Description

[Features]
· Double-sleeve fixed handles that prevent loaded objects from falling in the direction of travel.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.

Part Number
103EBN
303EBN SALE
503EBN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 8,745.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 740 460 163 874 100 H-100B、HTL01 336-4135 16200 1 unit

฿ 11,798.00

฿ 10,852.98

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 400 946 646 206 882 130 H-300B、HTL01 336-4143 24400 1 unit

฿ 22,527.00

฿ 20,724.84

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 550 1200 750 310 890 200 E-500BIK 336-4151 49900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1