(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade, Platform Truck (Folding Handle Type / Uniform Load 200, 400 kg) (101EBN)

High Grade, Platform Truck (Folding Handle Type / Uniform Load 200, 400 kg) (101EBN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
101EBN
301EBN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 7,524.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 200 740 460 163 904 100 H-100B、HTL01 336-4020 15200 1 unit

฿ 10,459.17

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 400 946 646 206 912 130 H-300B、HTL01 336-4038 23500 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Desalinated Resin
  • Internal Capacity
    1 unit

Product Description

[Features]
· A cart that can be stacked for storage when not in use since the handle is foldable as well as portable.
· The handle wobbling to which foldable handles are prone is eliminated, providing excellent operability.
· Positions of the swivel wheels and the fixed wheels can be switched.
· Wheels adopt a radial bearing as standard for smooth and quiet movement when starting.

Part Number
101EBN
301EBN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 7,524.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 200 740 460 163 904 100 H-100B、HTL01 336-4020 15200 1 unit

฿ 10,459.17

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 400 946 646 206 912 130 H-300B、HTL01 336-4038 23500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Steel
●Mat: Non-PVC Resin
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber