(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart with Wire Gauze

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 11,047.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
107N
207N SALE
307N SALE
307WN SALE
507N SALE
507WN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,047.00

CAGE CARRIAGE 1 Piece(s) Same day 150 Mesh Type 740 480 145 840 100 100NKB、100NS 414-5054 21000 1 unit

฿ 15,773.00

฿ 14,511.16

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 250 Mesh Type 810 510 205 895 130 200NKB、200NS、200NJB 414-5241 27500 1 unit

฿ 18,258.00

฿ 16,797.36

CAGE CARRIAGE 1 Piece(s) Same day 300 Mesh Type 915 615 205 850 130 300NKB、300NS、300NJB 414-5461 32500 1 unit

฿ 22,744.00

฿ 20,924.48

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 300 2-Step Mesh Type 915 615 205 1340 130 300NKB、300NS、300NJB 414-5470 42000 1 unit

฿ 29,498.00

฿ 27,138.16

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 500 Mesh Type 1225 775 295 900 200 500NKB、500NJB 414-5658 62000 1 unit

฿ 38,238.00

฿ 35,178.96

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 500 2-Step Mesh Type 1225 775 295 1520 200 500NKB、500NJB 414-5666 75000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Assembly type, Mesh Type - Swivel Caster, Fixed Caster (100φ, 130φ are Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Wire mesh
    Steel
  • Internal Capacity
    1 unit

Product Description

Hand truck with built-in wire mesh that prevents loads from falling off during transport.
[Features]
· A simple metal mesh type.
· Bar-shaped loaded items can be transported standing up in a batch. Prevents loads from falling off during transportation.
[Applications]
· For taking out linen or waste at factories, or as a linen cart.

Part Number
107N
207N SALE
307N SALE
307WN SALE
507N SALE
507WN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 11,047.00

CAGE CARRIAGE 1 Piece(s) Same day 150 Mesh Type 740 480 145 840 100 100NKB、100NS 414-5054 21000 1 unit

฿ 15,773.00

฿ 14,511.16

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 250 Mesh Type 810 510 205 895 130 200NKB、200NS、200NJB 414-5241 27500 1 unit

฿ 18,258.00

฿ 16,797.36

CAGE CARRIAGE 1 Piece(s) Same day 300 Mesh Type 915 615 205 850 130 300NKB、300NS、300NJB 414-5461 32500 1 unit

฿ 22,744.00

฿ 20,924.48

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 300 2-Step Mesh Type 915 615 205 1340 130 300NKB、300NS、300NJB 414-5470 42000 1 unit

฿ 29,498.00

฿ 27,138.16

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 500 Mesh Type 1225 775 295 900 200 500NKB、500NJB 414-5658 62000 1 unit

฿ 38,238.00

฿ 35,178.96

CAGE CARRIAGE 1 Piece(s) 40 Day(s) 500 2-Step Mesh Type 1225 775 295 1520 200 500NKB、500NJB 414-5666 75000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Assembly Type
●Flexible Caster x 2, Fixed Caster x 2 (100Φ, 130Φ is noise reduction caster with radial bearing)

Materials

●Loading Platform: Steel 
●Handle: Steel 
●Wire Gauze: Steel 
●Mats: Vinyl Chloride 
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel 
●Wheel: Butadiene Rubber(SBR)