(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart Single-Wing Three-Level Type (308N)

Donkey Cart Single-Wing Three-Level Type (308N)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
105N SALE
308N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 13,708.00

฿ 12,611.36

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 740 480 145 860 100 100NS、100NKB 414-5038 26000 1 unit

฿ 23,469.00

฿ 21,591.48

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 915 615 205 960 130 300NS、300NKB 414-5488 50000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Assembly type, One Sleeve 3 Stage Type - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

Three-tier single-handle type hand truck.
[Features]
· Three-tier type that can store small boxes or objects, etc., in the bottom two tiers.
· The 3 levels make organizing and sorting easy.
[Applications]
· For picking and on-site work.

Part Number
105N SALE
308N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 13,708.00

฿ 12,611.36

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 740 480 145 860 100 100NS、100NKB 414-5038 26000 1 unit

฿ 23,469.00

฿ 21,591.48

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 915 615 205 960 130 300NS、300NKB 414-5488 50000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Assembly Type
●Flexible Caster x 2, Fixed Caster x 2 each(noise reduction caster with radial bearing)

Materials

●Loading Platform: Steel 
●Mats: Vinyl Chloride 
●Handle: Steel
●Handle Surface Treatment: Powder Coating 
●Caster Brackets: Steel
●Wheel: Butadiene Rubber(SBR)