(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart Folding Handle Type, Wide Loading Platform Type (WD150N)

Donkey Cart Folding Handle Type, Wide Loading Platform Type (WD150N)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WD150N
WD300N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 6,448.00

PLATFORM TRUCKS 1 Piece(s) Same day 150 740 480 145 810 100 100WDB 414-5691 13000 1 unit

฿ 13,253.00

฿ 12,191.43

PLATFORM TRUCKS 1 Piece(s) Same day 300 915 615 205 800 130 300WDB 414-5704 26000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster (Radial Bearing Reduced Noise Caster) with Step x 2 pcs Each - Wide Load Type
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

[Features]
· The entire load platform can be used as a load surface.

Part Number
WD150N
WD300N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Internal Capacity

฿ 6,448.00

PLATFORM TRUCKS 1 Piece(s) Same day 150 740 480 145 810 100 100WDB 414-5691 13000 1 unit

฿ 13,253.00

฿ 12,191.43

PLATFORM TRUCKS 1 Piece(s) Same day 300 915 615 205 800 130 300WDB 414-5704 26000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Finished Goods 
●Folding Handle Type
●Flexible Caster x 2, Fixed Caster x 2 each (noise reduction caster with radial bearing)

Materials

●Loading Platform: Steel 
●Mats: Vinyl Chloride
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Butadiene Rubber(SBR)