(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart with Inflated Tires, Pin-Style Rigid Wheel Stopper

Donkey Cart with Inflated Tires, Pin-Style Rigid Wheel Stopper

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,477.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
301NARKB SALE
302NARKB SALE
502NARKB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 40,737.00

฿ 37,478.04

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Folding Handle Type 915 615 245 890 180 300NARKB 414-5321 29000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Brake, Complete product, Folding-type handle 1 unit

฿ 37,477.00

฿ 34,478.84

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Fixed Handle Type 915 615 245 890 180 300NARKB、300NARJB 414-5399 28400 Pneumatic tires, 2×swivel casters, 2×fixed casters, Brake, Folding fixed-type handle 1 unit

฿ 53,173.00

฿ 48,919.16

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Fixed Handle Type 1225 775 330 920 220 500NARKB 414-5607 52000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Brake, Folding fixed-type handle 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

[Features]
· The pin-type brake locks wheels up completely and does not skid even when wheels get wet.

Part Number
301NARKB SALE
302NARKB SALE
502NARKB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 40,737.00

฿ 37,478.04

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Folding Handle Type 915 615 245 890 180 300NARKB 414-5321 29000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Brake, Complete product, Folding-type handle 1 unit

฿ 37,477.00

฿ 34,478.84

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Fixed Handle Type 915 615 245 890 180 300NARKB、300NARJB 414-5399 28400 Pneumatic tires, 2×swivel casters, 2×fixed casters, Brake, Folding fixed-type handle 1 unit

฿ 53,173.00

฿ 48,919.16

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Fixed Handle Type 1225 775 330 920 220 500NARKB 414-5607 52000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Brake, Folding fixed-type handle 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1