(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart Inflated Tires, Fixed/Folding Handle Type (302NAR)

Donkey Cart Inflated Tires, Fixed/Folding Handle Type (302NAR)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
301NAR SALE
302NAR SALE
502NAR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 28,318.00

฿ 26,052.56

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Folding Handle Type 915 615 245 890 180 300NARKB、300NARJB 414-5313 26000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Complete product, Folding-type handle 1 unit

฿ 27,867.00

฿ 25,637.64

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Fixed Handle Type 915 615 245 890 180 300NARKB、300NARJB 414-5381 25000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Folding fixed-type handle 1 unit

฿ 38,838.00

฿ 35,730.96

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Fixed Handle Type 1225 775 330 920 220 500NARKB 414-5593 49200 Pneumatic tires, 2×swivel casters, 2×fixed casters, Folding fixed-type handle 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Air-filled tires offset unevenness of the road surface.

Part Number
301NAR SALE
302NAR SALE
502NAR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 28,318.00

฿ 26,052.56

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Folding Handle Type 915 615 245 890 180 300NARKB、300NARJB 414-5313 26000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Complete product, Folding-type handle 1 unit

฿ 27,867.00

฿ 25,637.64

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 180 Fixed Handle Type 915 615 245 890 180 300NARKB、300NARJB 414-5381 25000 Pneumatic tires, 2×swivel casters, 2×fixed casters, Folding fixed-type handle 1 unit

฿ 38,838.00

฿ 35,730.96

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Fixed Handle Type 1225 775 330 920 220 500NARKB 414-5593 49200 Pneumatic tires, 2×swivel casters, 2×fixed casters, Folding fixed-type handle 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1