(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart 5-Wheeled Trolley, Equal Load (kg) 150 (101N5)

Donkey Cart 5-Wheeled Trolley, Equal Load (kg) 150 (101N5)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
101N5
104N5 SALE
105N5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Handle Height
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 7,260.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Folding Handle Type 850 414-4961 14000 5 wheel type, Swivel casters x 4, Fixed caster x 1 (Silent caster with radial bearing) Finished product 1 unit

฿ 12,125.00

฿ 11,155.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Single sleeve, 2 steps 860 414-5020 20000 5 wheel type, Swivel casters x 4, Fixed caster x 1 (Silent caster with radial bearing) Assembly product 1 unit

฿ 14,850.80

฿ 12,997.42

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Single sleeve, 3 steps 860 414-5046 27000 5 wheel type, Swivel casters x 4, Fixed caster x 1 (Silent caster with radial bearing) Assembly product 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    740
  • Width(mm)
    480
  • Height(mm)
    145
  • Caster Diameter(mm)
    100
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit

Product Description

[Features]
· Suitable for picking work.
· Has a fixed caster at the center and a four-wheeled free structure so it can be rotated in narrow spaces.

Part Number
101N5
104N5 SALE
105N5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Handle Height
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 7,260.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Folding Handle Type 850 414-4961 14000 5 wheel type, Swivel casters x 4, Fixed caster x 1 (Silent caster with radial bearing) Finished product 1 unit

฿ 12,125.00

฿ 11,155.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Single sleeve, 2 steps 860 414-5020 20000 5 wheel type, Swivel casters x 4, Fixed caster x 1 (Silent caster with radial bearing) Assembly product 1 unit

฿ 14,850.80

฿ 12,997.42

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Single sleeve, 3 steps 860 414-5046 27000 5 wheel type, Swivel casters x 4, Fixed caster x 1 (Silent caster with radial bearing) Assembly product 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1