(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Donkey Cart with 4-Wheel Pin-Style Stopper (201NJKB4)

Donkey Cart with 4-Wheel Pin-Style Stopper (201NJKB4)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
201NJKB4 SALE
202NJKB4 SALE
301NJKB4 SALE
302NJKB4 SALE
502NJKB4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 19,929.00

฿ 18,334.68

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 Folding Handle Type 810 510 230 920 130 414-5160 24500 Swivel Caster, Fixed Caster 2 pcs each with Brake, Assembled Product with Brake 1 unit

฿ 20,044.00

฿ 18,440.48

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 Fixed Handle Type 810 510 230 920 130 414-5208 23500 Swivel Caster, Fixed Caster 2 pcs each with Brake, Self-assembly Type with Brake 1 unit

฿ 20,851.00

฿ 19,182.92

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Folding Handle Type 915 615 230 875 130 414-5348 33000 Swivel Caster, Fixed Caster 2 pcs each with Brake, Assembled Product with Brake 1 unit

฿ 18,905.00

฿ 17,392.60

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Fixed Handle Type 915 615 230 845 130 414-5402 32000 Swivel Caster, Fixed Caster 2 pcs each with Brake, Self-assembly Type with Brake 1 unit

฿ 35,187.00

฿ 32,372.04

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 Fixed Handle Type 1225 775 320 910 200 414-5615 57600 Swivel Caster, Fixed Caster 2 pcs each with Brake, Self-assembly Type with Brake 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Internal Capacity
    1 unit

Product Description

Donkey Cart with 4-Wheel Pin-Style Stopper or Platform Truck With Fix Handle Pedal Brake.
It is a 4 wheels platform truck, which popular used in industries. The special feature of this one is can brake 4 wheels at the same time by pressing a pedal brake
[Features]
• It consists of 4 wheels caster
- Font Wheels: Swivel casters (can move in any direction) 2 pcs
- Rear Wheels: Rigid or Fixed Caster (Can not rotate 360° move only in one direction) 2 pcs
• Fixed Handle type
• Material used to produce:
- Casters: Styrene Butadiene Rubber (SBR)
- Structure and handle : Steel
• Have various sizes and uniform loads: 250 - 500 kg
[Applications]
Suitable for picking up and loading general products in industrial.

Part Number
201NJKB4 SALE
202NJKB4 SALE
301NJKB4 SALE
302NJKB4 SALE
502NJKB4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 19,929.00

฿ 18,334.68

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 Folding Handle Type 810 510 230 920 130 414-5160 24500 Swivel Caster, Fixed Caster 2 pcs each with Brake, Assembled Product with Brake 1 unit

฿ 20,044.00

฿ 18,440.48

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 Fixed Handle Type 810 510 230 920 130 414-5208 23500 Swivel Caster, Fixed Caster 2 pcs each with Brake, Self-assembly Type with Brake 1 unit

฿ 20,851.00

฿ 19,182.92

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Folding Handle Type 915 615 230 875 130 414-5348 33000 Swivel Caster, Fixed Caster 2 pcs each with Brake, Assembled Product with Brake 1 unit

฿ 18,905.00

฿ 17,392.60

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 Fixed Handle Type 915 615 230 845 130 414-5402 32000 Swivel Caster, Fixed Caster 2 pcs each with Brake, Self-assembly Type with Brake 1 unit

฿ 35,187.00

฿ 32,372.04

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 500 Fixed Handle Type 1225 775 320 910 200 414-5615 57600 Swivel Caster, Fixed Caster 2 pcs each with Brake, Self-assembly Type with Brake 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1