(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handcart Bag TOP-DBM

Handcart Bag TOP-DBM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TOP-DBM

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Magnet Mounting
  • Color
    Black
  • Length(mm)
    35
  • Width(mm)
    365
  • Height(mm)
    315
  • Trusco Code
    362-9449
  • Optional Even Load(kg)
    3kg
  • Mass(g)
    290
  • Fabric thickness(mm)
    0.5
  • Maximum Mountable Width
    600mm
  • Internal Capacity
    1 pc.
Part Number
TOP-DBM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 895.35

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Magnet Mounting
  • Color
    Black
  • Length(mm)
    35
  • Width(mm)
    365
  • Height(mm)
    315
  • Trusco Code
    362-9449
  • Optional Even Load(kg)
    3kg
  • Mass(g)
    290
  • Fabric thickness(mm)
    0.5
  • Maximum Mountable Width
    600mm
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Utilizes the dead space of the dolly.
· Easy to install on the handle of the dolly.
· Tools necessary for working with the dolly are arranged close to each other to help work progress smoothly.
· A strong magnet allows it to be attached to a hand truck.
· Easy installation, convenient for carrying.
[Applications]
· Useful for product transport and picking work.

Specifications of TOP-DBM

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Magnet Mounting
  • Color
    Black
  • Length(mm)
    35
  • Width(mm)
    365
  • Height(mm)
    315
  • Trusco Code
    362-9449
  • Optional Even Load(kg)
    3kg
  • Mass(g)
    290
  • Fabric thickness(mm)
    0.5
  • Maximum Mountable Width
    600mm
  • Internal Capacity
    1 pc.
Part Number
TOP-DBM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 895.35

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We will utilize the dead space of the dolly.
●Easy to install on the handle part of the dolly.
●Place tools necessary for working with dolly close to each other so that work can be carried out smoothly.
●Stick to the dolly with a powerful magnet.
●Easy in

Specification

●Color:Black
●L x W x H(mm):35 x 365 x 315
●Cloth Thickness(mm):0.5
●SPQ(piece):20
●Load Capacity: 1.5kg 
●Max Mountable Width: 600mm

Materials

●Polyester