(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Bumper Cushion (TYB-1000BK)

Soft Bumper Cushion (TYB-1000BK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYB-1000BK
TYB-1000Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Internal Capacity

฿ 325.00

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) Black 390-7368 1 pc.

฿ 325.00

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) Yellow 390-7376 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Length(mm)
    1000
  • Width(mm)
    35
  • Mass(g)
    85
  • Thickness(mm)
    14mm
  • Product material
    NBR, Synthetic Resin Adhesive
  • Internal Capacity
    1 pc.

Product Description

[Features]
· It is a soft cushion that can be easily affixed to a hand truck with a load platform with flat sides.
· Can be used as a safety measure for impact mitigation during a collision accident.

Part Number
TYB-1000BK
TYB-1000Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Internal Capacity

฿ 325.00

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) Black 390-7368 1 pc.

฿ 325.00

PLATFORM TRUCKS OPTION 1 Piece(s) 1 Day(s) Yellow 390-7376 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The soft cushion which can be attached to the dolly whose side is flat.

Specification

●W x L(mm):35 x 1000
●Thickness: 14mm

Materials

●NBR, Acrylics