(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Plate for Dolly, Installation Fittings Set (900GMK)

Rubber Plate for Dolly, Installation Fittings Set (900GMK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1200GMK
900GMK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Dolly Model Trusco Code Mass
(g/Set)
Internal Capacity

฿ 4,649.88

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) For ND1200 511-2265 7100 1 Set (Rubber Sheet: 1 Sheet, Mounting Fittings: 2 pcs, Slip Prevention Washer: 2 pcs)

฿ 3,482.81

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) For MP/ND 900 510-5536 4650 1 Set (Rubber Sheet: 1 Sheet, Mounting Fittings: 2 pcs, Slip Prevention Washer: 2 pcs)

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Details Type
    Rubber Plate Set
  • Product material
    Natural Rubber (60 degree hardness)
  • Set Content
    Rubber Plate x 1, Mounting Bracket x 2
  • Internal Capacity
    1 Set (Rubber Sheet: 1 Sheet, Mounting Fittings: 2 pcs, Slip Prevention Washer: 2 pcs)

Product Description

Rubber Plate for Dolly, Installation Fittings Set.
It is a piece of optional equipment for reducing and slippage of the load. It has various sizes
[Features]
It consists of 5 items
• Natural rubber sheet: 1 Sheet
• Mounting Fittings: 2 pcs
• Prevention Washer: 2 pcs
[Applications]
Suitable for dolly MP700, MP800 MP/ND900 and ND1200 series.

Part Number
1200GMK
900GMK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Dolly Model Trusco Code Mass
(g/Set)
Internal Capacity

฿ 4,649.88

PLATFORM TRUCKS OPTION 1 Piece(s) 40 Day(s) For ND1200 511-2265 7100 1 Set (Rubber Sheet: 1 Sheet, Mounting Fittings: 2 pcs, Slip Prevention Washer: 2 pcs)

฿ 3,482.81

PLATFORM TRUCKS OPTION 1 Piece(s) 12 Day(s) For MP/ND 900 510-5536 4650 1 Set (Rubber Sheet: 1 Sheet, Mounting Fittings: 2 pcs, Slip Prevention Washer: 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1