(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MKP Resin-Made Spillproof Cart

MKP Resin-Made Spillproof Cart

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,022.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MKP-151
MKP-151AC
MKP-158
MKP-158AC
MKP-301 SALE
MKP-301AC SALE
MKP-302 SALE
MKP-302AC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 7,022.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 Folding Handle Rubber Caster 716 436 166 872 100 H-100B-M 361-6029 9800 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 9,609.00

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 150 Folding Handle Air Caster 716 436 166 876 107 H-100B-MAC 361-6037 8900 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 7,022.00

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 150 Fixed Handle, Rubber Casters 716 436 166 872 100 H-100B-M 361-6045 9300 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Self-Assembly Type 1 unit

฿ 9,609.00

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 150 Fixed Handle, Air Casters 716 436 166 876 107 H-100B-MAC 361-6053 8400 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Self-Assembly Type 1 unit

฿ 12,363.00

฿ 11,372.72

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 300 Folding Handle Rubber Caster 906 616 217 915 130 H-300B-M 361-6061 17800 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 16,634.00

฿ 15,303.28

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 300 Folding Handle Air Caster 906 616 198 896 125 H-300B-MAC 361-6070 14300 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 12,363.00

฿ 11,372.72

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 Fixed Handle, Rubber Casters 906 616 217 915 130 H-300B-M 361-6088 17300 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 16,634.00

฿ 15,303.28

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 300 Fixed Handle, Air Casters 906 616 198 896 125 H-300B-MAC 361-6096 13800 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Self-Assembly Type 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Black
  • Load Platform
    Polypropylene (PP)
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Internal Capacity
    1 unit

Product Description

[Features]
· Cushion rubber is wrapped around the entire circumference of the load platform to prevent it from getting scratched even when bumped.
· Since the cushioning rubber is about 5 mm higher than the table surface, it also serves as a spill preventer.

Part Number
MKP-151
MKP-151AC
MKP-158
MKP-158AC
MKP-301 SALE
MKP-301AC SALE
MKP-302 SALE
MKP-302AC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diameter
(mm)
Compatible Stopper Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 7,022.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 Folding Handle Rubber Caster 716 436 166 872 100 H-100B-M 361-6029 9800 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 9,609.00

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 150 Folding Handle Air Caster 716 436 166 876 107 H-100B-MAC 361-6037 8900 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 7,022.00

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 150 Fixed Handle, Rubber Casters 716 436 166 872 100 H-100B-M 361-6045 9300 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Self-Assembly Type 1 unit

฿ 9,609.00

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 150 Fixed Handle, Air Casters 716 436 166 876 107 H-100B-MAC 361-6053 8400 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Self-Assembly Type 1 unit

฿ 12,363.00

฿ 11,372.72

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 300 Folding Handle Rubber Caster 906 616 217 915 130 H-300B-M 361-6061 17800 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 16,634.00

฿ 15,303.28

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 300 Folding Handle Air Caster 906 616 198 896 125 H-300B-MAC 361-6070 14300 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 12,363.00

฿ 11,372.72

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 Fixed Handle, Rubber Casters 906 616 217 915 130 H-300B-M 361-6088 17300 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Assembled Product 1 unit

฿ 16,634.00

฿ 15,303.28

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 300 Fixed Handle, Air Casters 906 616 198 896 125 H-300B-MAC 361-6096 13800 Swivel Caster, Fixed Caster 2 pcs Each, with Spill-Proof Function, with Shock-Absorbent Rubber, Self-Assembly Type 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1