(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Casters and Stoppers for Large Resin Hand Truck Cartio Big (MPK-900FB)

Optional Casters and Stoppers for Large Resin Hand Truck Cartio Big (MPK-900FB)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPK-900FB
TAMG-125NRB
TAMR-125NRB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Material Details Type Allowable Load
(kgf)
Wheel Diameter D
(mm)
Trusco Code Mass
(g)
Product material Internal Capacity

฿ 2,635.94

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) Steel Stopper - - 416-3397 1300 Steel, Surface Processing: Trivalent Chrome Plating 1 unit

฿ 1,006.36

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) Made with Steel Replacement Swivel Caster 123 125 423-4162 660 Ultra special strong steel plate and nylon-wheel rubber wheel (with ball bearings) 1 pc.

฿ 910.37

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) Made with Steel Replacement Fixed Caster 123 125 423-8427 650 Ultra special strong steel plate and nylon-wheel rubber wheel (with ball bearings) 1 pc.

Basic Specifications

Product Description

Optional Casters and Stoppers for Large Resin Hand Truck Cartio Big.
It is a spare part for the KARTIO cart, which can increase the capability of the product.
[Features]
• It has 2 types of wheels
- Rigid or Fixed caster (Can not rotate 360° move only in one direction), Product code [TAMR-125NRB]
- Swivel casters (can move in any direction), Product code [TAMG-125NRB]
• Material :
- Caster frame: Super special strong steel plate
- Caster wheel: Nylon wheel rubber
[Applications]
Suitable for the KARTIO cart series.

Part Number
MPK-900FB
TAMG-125NRB
TAMR-125NRB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Material Details Type Allowable Load
(kgf)
Wheel Diameter D
(mm)
Trusco Code Mass
(g)
Product material Internal Capacity

฿ 2,635.94

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 1 Day(s) Steel Stopper - - 416-3397 1300 Steel, Surface Processing: Trivalent Chrome Plating 1 unit

฿ 1,006.36

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) Made with Steel Replacement Swivel Caster 123 125 423-4162 660 Ultra special strong steel plate and nylon-wheel rubber wheel (with ball bearings) 1 pc.

฿ 910.37

CASTERS FOR PLATFORM TRUCK 1 Piece(s) 12 Day(s) Made with Steel Replacement Fixed Caster 123 125 423-8427 650 Ultra special strong steel plate and nylon-wheel rubber wheel (with ball bearings) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1