(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Resin Hand Truck Cartio Big Fixed Handle Type (MPK-900-B)

Large Resin Hand Truck Cartio Big Fixed Handle Type (MPK-900-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPK-900-B
MPK-900-B-S
MPK-900-BK
MPK-900-BK-S
MPK-900-OG
MPK-900-OG-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Trusco Code Mass
(g)
Internal Capacity

฿ 9,712.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Blue 408-6694 12200 1 unit

฿ 12,688.56

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) With Stopper Blue 436-9980 13400 1 unit

฿ 9,712.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Black 408-6708 12200 1 unit

฿ 12,688.56

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) With Stopper Black 436-9971 13400 1 unit

฿ 9,712.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Olive 408-6716 12200 1 unit

฿ 12,688.56

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) With Stopper Olive 436-9998 13400 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    900
  • Width(mm)
    620
  • Height(mm)
    218.5
  • Handle Height(mm)
    850
  • Caster Diameter(mm)
    125
  • Casters Model Number
    Fixed: TAMR-125NRB; Swivel: TAMG-125NRB
  • Compatible Stopper
    MPK-900FB
  • Non-Slip Rubber
    The central portion of the top surface has 4 large units, and the screw portion with attachable caster has 8 small units
  • Specifications
    Assembled product, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Special Steel
  • Wheel Material
    Nylon Core + Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Weight reductions have been achieved by adopting a mesh structure plus air casters. Easy-to-maneuver and quiet hand truck.
[Applications]
· Transportation industry and work in factories.
· Transportation work in logistics warehouses.

Part Number
MPK-900-B
MPK-900-B-S
MPK-900-BK
MPK-900-BK-S
MPK-900-OG
MPK-900-OG-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Trusco Code Mass
(g)
Internal Capacity

฿ 9,712.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Blue 408-6694 12200 1 unit

฿ 12,688.56

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) With Stopper Blue 436-9980 13400 1 unit

฿ 9,712.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Black 408-6708 12200 1 unit

฿ 12,688.56

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) With Stopper Black 436-9971 13400 1 unit

฿ 9,712.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Olive 408-6716 12200 1 unit

฿ 12,688.56

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) With Stopper Olive 436-9998 13400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load(kg):400
●L x W x H(mm):900 x 620 x 218.5
●Handle Height(mm):850
●Caster Diameter(mm):125
●Assembly Type
●Fixed Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel 
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Special Steel 
●Wheel: Nylon Core + Rubber