(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Light Weight Resin Hand Truck Cartio, Collapsible Handle Type (MPK-720-BK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPK-720-B
MPK-720-BK
MPK-720-BK-SS
MPK-720-NBK
MPK-720-NW
MPK-720-W SALE
MPK-720-W-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Trusco Code Mass
(g)
Internal Capacity

฿ 4,909.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Blue 408-6996 7900 1 unit

฿ 4,909.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Black 342-6858 7900 1 unit

฿ 7,179.09

RESIN PLATFORM TRUCKS 1 Piece(s) Same day With Stopper Black 454-8311 9600 1 unit

฿ 5,072.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) With pocket Black 352-6593 7900 1 unit

฿ 5,795.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) With pocket White 352-5589 7900 1 unit

฿ 4,909.00

฿ 3,387.21

RESIN PLATFORM TRUCKS 1 Piece(s) Same day Standard Type White 352-5597 7900 1 unit

฿ 7,174.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) With Stopper White 454-8329 9600 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Length(mm)
    780
  • Width(mm)
    490
  • Height(mm)
    162
  • Handle Height(mm)
    900
  • Caster Diameter(mm)
    100
  • Casters Model Number
    Fixed: TYSR-100SEL; Swivel: TYSFHG-100SEL
  • Compatible Stopper
    MPK-700FB
  • Non-Slip Rubber
    The central portion of the top surface has 4 large units, and the screw portion with attachable caster has 8 small units
  • Specifications
    Finished Product - Folding Handle Type - Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer Resin
  • Internal Capacity
    1 unit

Product Description

A light, durable, and quiet hand truck with a stylish design that changes the image of conventional hand trucks.
[Features]
· φ100 (100 mm diameter) elastomer noise-suppression type casters roll quietly.
· The top plate is made of 100% recycled plastic, making it an environmentally friendly product.
· The mesh structure top board reduces the reverberating sound from the floor surface.
· Load capacity is 200 kg of uniform load.
[Applications]
· It runs very smoothly and quietly, making it ideal for carrying luggage at sites where people are concerned about noise.
· For use at work sites with many women, as it is lightweight and portable.

Part Number
MPK-720-B
MPK-720-BK
MPK-720-BK-SS
MPK-720-NBK
MPK-720-NW
MPK-720-W SALE
MPK-720-W-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Trusco Code Mass
(g)
Internal Capacity

฿ 4,909.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Blue 408-6996 7900 1 unit

฿ 4,909.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) Standard Type Black 342-6858 7900 1 unit

฿ 7,179.09

RESIN PLATFORM TRUCKS 1 Piece(s) Same day With Stopper Black 454-8311 9600 1 unit

฿ 5,072.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) With pocket Black 352-6593 7900 1 unit

฿ 5,795.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) With pocket White 352-5589 7900 1 unit

฿ 4,909.00

฿ 3,387.21

RESIN PLATFORM TRUCKS 1 Piece(s) Same day Standard Type White 352-5597 7900 1 unit

฿ 7,174.00

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) With Stopper White 454-8329 9600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sound reduction casters adopt silent running sound.

Specification

●Equal Load(kg):200
●L x W x H(mm):780 x 490 x 162
●Handle Height(mm):900
●Caster Diameter(mm):100
●Finished Goods 
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%
●Handle: Steel 
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel 
●Wheel: Elastomer Resin