(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Plastic Trolley KOMAWARIKUN Silent Type (TYEF-75ELB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TYEF-75ELB
TYER-75ELB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Internal Capacity

฿ 153.00

REAR CARS 1 Piece(s) Same day KOMAWARI Spare Casters (Swivel) 359-9574 220 1 pc.

฿ 101.00

REAR CARS 1 Piece(s) 10 Day(s) KOMAWARI Spare Casters (Fixed) 359-9582 155 1 pc.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Option
  • Allowable Load(kgf)
    35.7
  • Wheel Diameter D(mm)
    75
  • Mounting Height H(mm)
    93
  • Mounting Seat A×B(mm)
    70×42
  • Mounting Pitch X×Y(mm)
    56×28
  • Mounting Hole Diameter P(mm)
    6.5
  • Wheel Width(mm)
    20
  • Material
    Load Platform: Polypropylene (PP) 100% Recycled Material Handle, Caster Metal Fittings: Steel / Wheels: Elastomer Resin
  • Internal Capacity
    1 pc.

Product Description

Compact and lightweight hand truck that can be folded compactly and maneuvered easily, with uniform withstand load of 100 kg.
[Features]
· φ75 (75 mm diameter) noise-suppression type casters which roll quietly are used.
· Elastomer resin wheel adopted to reduce tire marks thanks to greater recoil than conventional rubber wheels.
· The top plate is made of 100% recycled plastic, making it an environmentally friendly product.
· Can be used as a flat dolly by storing the handle into the main unit.
[Applications]
· Its maneuverability is useful for transport of copy paper, etc. in narrow spaces, such as offices.
· For carrying boxed PET bottles and beverages when purchased in bulk for private use.
· For transportation of loads in places where noise is a concern, such as apartments.

Part Number
TYEF-75ELB
TYER-75ELB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Internal Capacity

฿ 153.00

REAR CARS 1 Piece(s) Same day KOMAWARI Spare Casters (Swivel) 359-9574 220 1 pc.

฿ 101.00

REAR CARS 1 Piece(s) 10 Day(s) KOMAWARI Spare Casters (Fixed) 359-9582 155 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1