(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smile Brake Folding Handle / Hand Brake Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,389.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NB-101B SALE
NF-301B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Mass
(g)
Amount Of Content

฿ 27,389.00

฿ 25,562.15

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 740 480 140 880 100 18000 1 unit

฿ 43,269.00

฿ 40,382.96

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 920 610 210 920 Front 130; back 150 30000 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Type Details
    Finished product
  • Caster Specifications
    Swivel Casters and Fixed Wheels (Brake Shaft), 2 Pieces Each
  • Handle Specifications
    Folding Handle Type
  • Specifications
    Hand Brake Type (drum brake type)
  • Handle Material
    Steel
  • Handle Surface Coating
    Resin Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Mat Material
    Vinyl Chloride
  • Amount Of Content
    1 unit

Product Description

[Features]
· "Smile Brake" engages when the user releases the handle.
· Prevents accidents caused by forgetting to engage the brake.
· With a folding handle for compact storage, this product is a must-have for safe transportation.

Part Number
NB-101B SALE
NF-301B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Mass
(g)
Amount Of Content

฿ 27,389.00

฿ 25,562.15

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 740 480 140 880 100 18000 1 unit

฿ 43,269.00

฿ 40,382.96

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 920 610 210 920 Front 130; back 150 30000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1