(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Picking Cart (Bucket Type)

Picking Cart (Bucket Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of VC-705M

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    8.5
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    610
  • Width(mm)
    480
  • Height(mm)
    120
  • Handle Height(mm)
    930
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished Goods, with Umbrella Stand
  • Trusco Code
    460-3214
  • Mass(g)
    8500
  • Caster Specifications
    Swivel Caster 4 pcs
  • Body Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Polypropylene (PP)
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit
Part Number
VC-705M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,006.00

CARTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    8.5
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    610
  • Width(mm)
    480
  • Height(mm)
    120
  • Handle Height(mm)
    930
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished Goods, with Umbrella Stand
  • Trusco Code
    460-3214
  • Mass(g)
    8500
  • Caster Specifications
    Swivel Caster 4 pcs
  • Body Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Polypropylene (PP)
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit

Product Description

[Features]
· 2 shopping baskets (up to 33 L) can be mounted.
· An upper tier bucket type.
· Anti-bacterial grips keep the handle feeling clean.
· Can be nested to save space.

Specifications of VC-705M

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    8.5
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    610
  • Width(mm)
    480
  • Height(mm)
    120
  • Handle Height(mm)
    930
  • Caster Diam.(mm)
    100
  • Main Body Specifications
    Finished Goods, with Umbrella Stand
  • Trusco Code
    460-3214
  • Mass(g)
    8500
  • Caster Specifications
    Swivel Caster 4 pcs
  • Body Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Polypropylene (PP)
  • Wheel Material
    Elastomer
  • Amount Of Content
    1 unit
Part Number
VC-705M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,006.00

CARTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Two shopping baskets(Up to 33L) can be placed on it.

Specification

●Equal Load(kg):8.5
●Finished Goods
●Flexible Caster x 4
●Caster Diameter: 100mm
●With umbrella stand

Materials

●Main Body: Steel
●Surface Treatment: Nylon Powder Coating
●Caster Brackets: Polypropylene(PP)
●Wheel: Elastomer