(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly Lumber Cart

Dolly Lumber Cart

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LC-6001

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    200
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    1000
  • Width(mm)
    600
  • Height(mm)
    176
  • Handle Height(mm)
    808
  • Caster Diam.(mm)
    150
  • Assembly Reference
    30 Minutes per 1 Persons
  • Main Body Specifications
    Assembly type
  • Trusco Code
    460-3206
  • Mass(g)
    35000
  • Caster Specifications
    Swivel Casters with Stopper, Swivel Caster, and Fixed Casters, 2 Pieces Each
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit
Part Number
LC-6001 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,057.00

฿ 28,572.44

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    200
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    1000
  • Width(mm)
    600
  • Height(mm)
    176
  • Handle Height(mm)
    808
  • Caster Diam.(mm)
    150
  • Assembly Reference
    30 Minutes per 1 Persons
  • Main Body Specifications
    Assembly type
  • Trusco Code
    460-3206
  • Mass(g)
    35000
  • Caster Specifications
    Swivel Casters with Stopper, Swivel Caster, and Fixed Casters, 2 Pieces Each
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

Dolly cart useful for transporting large boxes, etc.
[Features]
· Used for transporting plywood and other wood materials, metal pipes, carpets or large boxes.
[Applications]
· Optimal for transporting long objects.

Specifications of LC-6001

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    200
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    1000
  • Width(mm)
    600
  • Height(mm)
    176
  • Handle Height(mm)
    808
  • Caster Diam.(mm)
    150
  • Assembly Reference
    30 Minutes per 1 Persons
  • Main Body Specifications
    Assembly type
  • Trusco Code
    460-3206
  • Mass(g)
    35000
  • Caster Specifications
    Swivel Casters with Stopper, Swivel Caster, and Fixed Casters, 2 Pieces Each
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Handle Surface Coating
    Nylon Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit
Part Number
LC-6001 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 31,057.00

฿ 28,572.44

TRANSPORTATION CARS FOR LENGT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1