(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Sun Carry Mini (Nylon Cart)

Dolly, Sun Carry Mini (Nylon Cart)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-SMALL

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Color
    Gray
  • Length(mm)
    410
  • Width(mm)
    275
  • Height(mm)
    80
  • Caster Diam.(mm)
    50
  • Replacement Caster Diameter(mm)
    50
  • Replacement Casters
    Flexible: 918181
  • Trusco Code
    296-7570
  • Mass(g)
    2300
  • Caster Specifications
    Swivel Caster 4 pcs
  • Loading Platform Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit
Part Number
SK-SMALL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,412.00

RESIN DOLLIES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Color
    Gray
  • Length(mm)
    410
  • Width(mm)
    275
  • Height(mm)
    80
  • Caster Diam.(mm)
    50
  • Replacement Caster Diameter(mm)
    50
  • Replacement Casters
    Flexible: 918181
  • Trusco Code
    296-7570
  • Mass(g)
    2300
  • Caster Specifications
    Swivel Caster 4 pcs
  • Loading Platform Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit

Product Description

[Features]
· Using connector rods, multiple units can be easily linked together lengthwise or crosswise.
· Perfect size for loading beer can cartons or liquor crates.

Specifications of SK-SMALL

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished product
  • Color
    Gray
  • Length(mm)
    410
  • Width(mm)
    275
  • Height(mm)
    80
  • Caster Diam.(mm)
    50
  • Replacement Caster Diameter(mm)
    50
  • Replacement Casters
    Flexible: 918181
  • Trusco Code
    296-7570
  • Mass(g)
    2300
  • Caster Specifications
    Swivel Caster 4 pcs
  • Loading Platform Material
    Polypropylene (PP)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Amount Of Content
    1 unit
Part Number
SK-SMALL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,412.00

RESIN DOLLIES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1